(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
ANSI Roller Chain with 5/8" (0.625 inch) pitch.
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
CHE50 | Steel |
CHEM50 | Lubrication-Free (Steel / Oil Contained Bushings) |
CHES50 | 304 Stainless Steel |
Part Number | - | Number of Links | |
(Number of Links Configurable) (Unit Type) | CHE50 CHE50-U | - | 300 |
Part Number | Number of Links (Specify Even Number) | h | m | n | T | t | Max. Allowable Tension (kN) |
CHE50 | 4~ | 10.15 | 11.6 | 21.75 | 2 | 2 | 6.37 |
CHEM50 | 4~ | 10.57 | 12.03 | 22.60 | 2.4 | 2 | 6.37 |
CHES50 | 4~ | 10.15 | 11.6 | 21.75 | 2 | 2 | 0.69 |
Part Number | Max. Allowable Tension (kN) |
CHE50-U (192 Links, Circumference Length 3,048mm) | 6.37 |
CHEM50-U (192 Links, Circumference Length 3,048mm) | 6.37 |
CHES50-U (192 Links, Circumference Length 3,048mm) | 0.69 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CHE50-[4-9998/2] |
CHE50-U |
CHEM50-[4-9998/2] |
CHEM50-U |
CHES50-[4-9998/2] |
CHES50-U |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy