(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type, 60B Series

Roller Chain Sprockets - B-Type, 60B Series
  • Volume Discount

Sprockets with shaft bore and keyway already machined.

  • inCAD Components

PDFP.2019-1516

Unit examples related to this product
Sprockets - 60B Series:Related Image

・Materials
Type[ M ]Material[ S ] Surface Treatment
SP60B1045 Carbon Steel
(Induction Hardened Teeth Tip)
-
BSP60BBlack Oxide
SSP60B304 Stainless Steel-
[ A ] Accessories: Set Screw(Only for shaft bore specifications Sprockets - 60B Series:Related Image)



Specifications

Part Number-Bore Specification-Shaft Bore Dia.
SP60B24
SSP60B10
-
-
N
S
-
-
30
14

Part NumberShaft Bore Specs. Shaft Bore Dia.DpDoHGDLMass (g)Unit Price
TypeNumber of TeethS Specification (DH8)N Specification (DH7)S SpecificationN Spec. (In Stock)N Spec.
(Other than In Stock)
SP60B9S

N
121922           55.7634332326400   
101419222425         61.65684937490   
1114192224252830       67.62765145600 - 
12141922242528303235     73.68351-8690   
1314192224252830323538    79.68957810   
141619222425283032353840   85.619562960   
1516192224252830323538404245 91.62101681100   
16161922242528303235384042455097.65107731300   
171619222425283032353840424550103.671131400   
181619222425283032353840424550109.711198340122000   
191619222425283032353840424550115.741262100 - 
201619222425283032353840424550121.781322200   
2116 222425283032353840424550127.821382300   
2216 222425283032353840424550133.861442500 - 
2316 222425283032353840424550139.91502500 - 
2418 222425283032353840424550145.951562600   
2518 222425283032353840424550151.991622700 - 
2618 222425283032353840424550158.041682900 - 
2718 222425283032353840424550164.091743000 - 
2818 222425283032353840424550170.141803100 - 
3018 222425283032353840424550182.251933400   
BSP60B
(BSP is not compliant with S Spec.)
9N-1922           55.7634332326400-- 
1019222425         61.65684937490-- 
11192224252830       67.62765145600-- 
121922242528303235     73.68351-8690-  
13192224252830323538    79.68957810-- 
1419222425283032353840   85.619562960-  
15192224252830323538404245 91.62101681100-- 
161922242528303235384042455097.65107731300-  
1719222425283032353840424550103.671131400-- 
1819222425283032353840424550109.711198340122000-- 
1919222425283032353840424550115.741262100-- 
2019222425283032353840424550121.781322200-  
21 222425283032353840424550127.821382300-- 
22 222425283032353840424550133.861442500-- 
23 222425283032353840424550139.91502500-- 
24 222425283032353840424550145.951562600-- 
25 222425283032353840424550151.991622700-- 
26 222425283032353840424550158.041682900-- 
27 222425283032353840424550164.091743000-- 
28 222425283032353840424550170.141803100-- 
30 222425283032353840424550182.251933400-  
SSP60B10S

N
14 22 25         61.65684937326490 - 
1114 22 25         67.62765145600 - 
1214 22 25         73.68351-8690 - 
1314 22 2528        79.68957810 - 
1416 22 2528        85.619562960 - 
1516 22 252830323538    91.62101681100 - 
1616   252830323538    97.65107731300 - 
1716   252830323538    103.671131400 - 
1816   25283032353840   109.711198340122000 - 
1916   25283032353840   115.741262100 - 
2016   25283032353840   121.781322200 - 
2116     30 35 40   127.821382300 - 
2216     30 35 40   133.861442500 - 
2316     30 35 40   139.91502500 - 
2418     30 35 40   145.951562600 - 
2518     30 35 40   151.991622700 - 
3018     30 35 40   182.251933400 - 
[ ! ]For the Number of Teeth: 12 and the Shaft Dia.: 35mm, the M6 set screw is applicable.

■Shaft Bore Specifications
Shaft Bore Dia. DKeyway b2xt2Set Screw
M
15~175x2.3
6
18~226x2.8
6
24~308x3.3
8
32~3810x3.3
8
4012x3.3
8
4514x3.8
10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSP60B9-N-[19,​20,​22]
BSP60B10-N-[19,​20,​22,​24,​25]
BSP60B11-N-[19,​20,​22,​24,​25,​28,​30]
BSP60B12-N-[19,​20,​22,​24,​25,​28,​30,​32,​35]
BSP60B13-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38]
BSP60B14-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40]
BSP60B15-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45]
BSP60B16-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B17-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B18-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B19-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B20-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B21-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B22-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B23-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B24-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B25-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B26-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B27-N-[22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B28-N-[22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
BSP60B30-N-[22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B9-N-[19,​20,​22]
SP60B9-S-12
SP60B10-N-[19,​20,​22,​24,​25]
SP60B10-S-14
SP60B11-N-[19,​20,​22,​24,​25,​28,​30]
SP60B11-S-14
SP60B12-N-[19,​20,​22,​24,​25,​28,​30,​32,​35]
SP60B12-S-14
SP60B13-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38]
SP60B13-S-14
SP60B14-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40]
SP60B14-S-16
SP60B15-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45]
SP60B15-S-16
SP60B16-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B16-S-16
SP60B17-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B17-S-16
SP60B18-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B18-S-16
SP60B19-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B19-S-16
SP60B20-N-[19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B20-S-16
SP60B21-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B21-S-16
SP60B22-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B22-S-16
SP60B23-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B23-S-16
SP60B24-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B24-S-18
SP60B25-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B25-S-18
SP60B26-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B26-S-18
SP60B27-N-[22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP60B27-S-18
SP60B28-N-[22,​24,​25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Bore Dia. D (or d)
(mm)
Bore Style Number of Teeth
(T)
Shaft Type Surface Treatment Hole Specifications
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 22with Finished Bore9Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

14 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 25with Finished Bore10Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

14 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 30with Finished Bore11Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 35with Finished Bore12Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 38with Finished Bore13Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 40with Finished Bore14Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 45with Finished Bore15Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 50with Finished Bore16Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

14 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 50with Finished Bore17Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

14 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 50with Finished Bore18Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 50with Finished Bore19Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 50with Finished Bore20Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore21Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore22Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

14 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore23Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

14 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore24Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore25Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

14 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore26Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

14 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)22 ~ 50with Finished Bore27Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

14 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)22 ~ 50with Finished Bore28Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)22 ~ 50with Finished Bore30Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 22with Finished Bore9Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore9Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 25with Finished Bore10Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore10Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 30with Finished Bore11Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore11Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 35with Finished Bore12Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore12Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 38with Finished Bore13Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore13Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 40with Finished Bore14Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore14Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 45with Finished Bore15Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore15Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 50with Finished Bore16Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore16Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 50with Finished Bore17Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore17Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 50with Finished Bore18Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore18Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 50with Finished Bore19Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore19Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)19 ~ 50with Finished Bore20Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore20Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore21Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore21Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore22Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore22Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore23Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore23Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore24Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore24Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore25Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore25Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 50with Finished Bore26Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore26Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)22 ~ 50with Finished Bore27Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore27Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)22 ~ 50with Finished Bore28Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)

Loading...

 

Basic Information

Sprocket Shape Shape B For Chain No. (Chain Pitch) 60B (3/4" pitch) Number of Tracks Single Row
Chain Type RS

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support