(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Spur Gears - Pressure Angle 20 Degrees, with Built-In Bearing

Spur Gears - Pressure Angle 20 Degrees, with Built-In Bearing
  • Volume Discount
  • Spec Change

Bearing built-in spur gears can be used for reversing rotations and synchronizing.

  • inCAD Components
Spur Gears - Bearing Built-in Type:Related Image
[ ! ]For Shafting, refer to cantilever shafts. >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment
Main BodyBearing
GEABD1045 Carbon Steel or EquivalentSteel-
GEABDBBlack Oxide
GEABDGElectroless Nickel Plating
GEABDMMC Nylon-

Specifications

Part Number-Number
of Teeth
-B
GEABD1.0
-
20
-
12
Part NumberNumber of TeethBd1d Reference Dia.D Tip Dia.G
Root Dia.
GEABD, GEABDB, GEABDGGEABDM
TypeModuleBearing NumberD1bSBearing NumberD1bS
GEABD

GEABDB

GEABDG


GEABDM
1.0 20125202217.5 695ZZx11344----
248242621.5 688ZZx11653.5----
258252722.5 698ZZx11963 678ZZx1123.54.25
3010303227.56900ZZx122636700ZZx11544
3510353732.56900ZZx122636900ZZx12263
4012404237.56901ZZx124636901ZZx12463
4812485045.56901ZZx124636901ZZx12463
5012505247.56901ZZx124636901ZZx12463
6012606257.56901ZZx124636901ZZx12463
1.5 1515522.525.518.75 695ZZx21343.5----
168242720.25 688ZZx11655----
2010303326.256900ZZx12264.56700ZZx21543.5
2410363932.256000ZZx12683.56900ZZx12264.5
251037.540.533.756000ZZx12683.56900ZZx12264.5
2610394235.256000ZZx12683.56900ZZx12264.5
2812424538.256001ZZx12883.5 6001ZZx12883.5
3012454841.256001ZZx12883.5 6001ZZx12883.5
4012606356.256001ZZx12883.5 6001ZZx12883.5
4815727568.256002ZZx13293 6002ZZx13293
5015757871.256002ZZx13293 6002ZZx13293
6015909386.256002ZZx13293 6002ZZx13293
2.0 15208303425.5 698ZZx21964 678ZZx2123.56.5
2010404435.56200ZZx13095.5 6900ZZx22264
2412485243.56201ZZx132105 6201ZZx132105
2512505445.56201ZZx132105 6201ZZx132105
3015606455.56202ZZx135114.5 6202ZZx135114.5
3215646859.56202ZZx135114.5 6202ZZx135114.5
3615727667.56202ZZx135114.5 6202ZZx135114.5
4015808475.56202ZZx135114.5 6202ZZx135114.5
48209610091.56004ZZx142124 6004ZZx142124
502010010495.56004ZZx142124 6004ZZx142124
6025120124115.56005ZZx147124 6005ZZx147124

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GEABD1.0-20-12
GEABD1.0-24-12
GEABD1.0-25-12
GEABD1.0-30-12
GEABD1.0-35-12
GEABD1.0-40-12
GEABD1.0-48-12
GEABD1.0-50-12
GEABD1.0-60-12
GEABD1.5-15-15
GEABD1.5-16-15
GEABD1.5-20-15
GEABD1.5-24-15
GEABD1.5-25-15
GEABD1.5-26-15
GEABD1.5-28-15
GEABD1.5-30-15
GEABD1.5-40-15
GEABD1.5-48-15
GEABD1.5-50-15
GEABD1.5-60-15
GEABD2.0-15-20
GEABD2.0-20-20
GEABD2.0-24-20
GEABD2.0-25-20
GEABD2.0-30-20
GEABD2.0-32-20
GEABD2.0-36-20
GEABD2.0-40-20
GEABD2.0-48-20
GEABD2.0-50-20
GEABD2.0-60-20
GEABDB1.0-20-12
GEABDB1.0-24-12
GEABDB1.0-25-12
GEABDB1.0-30-12
GEABDB1.0-35-12
GEABDB1.0-40-12
GEABDB1.0-48-12
GEABDB1.0-50-12
GEABDB1.0-60-12
GEABDB1.5-15-15
GEABDB1.5-16-15
GEABDB1.5-20-15
GEABDB1.5-24-15
GEABDB1.5-25-15
GEABDB1.5-26-15
GEABDB1.5-28-15
GEABDB1.5-30-15
GEABDB1.5-40-15
GEABDB1.5-48-15
GEABDB1.5-50-15
GEABDB1.5-60-15
GEABDB2.0-15-20
GEABDB2.0-20-20
GEABDB2.0-24-20
GEABDB2.0-25-20
GEABDB2.0-30-20
GEABDB2.0-32-20
GEABDB2.0-36-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Material Surface Treatment Tooth Width B
(mm)
Bushings
1 Piece(s)Available

10 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentNot Provided12-
1 Piece(s)Available

10 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentNot Provided12-
1 Piece(s)Available

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentNot Provided12-
1 Piece(s)Available

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentNot Provided12-
1 Piece(s)Available

10 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentNot Provided12-
1 Piece(s)Available

10 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentNot Provided12-
1 Piece(s)Available

10 Days or more

1048[Steel] 1045 Carbon Steel or EquivalentNot Provided12-
1 Piece(s)Available

10 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentNot Provided12-
1 Piece(s)Available

10 Days or more

1060[Steel] 1045 Carbon Steel or EquivalentNot Provided12-
1 Piece(s)Available

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1026[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1028[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1048[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1060[Steel] 1045 Carbon Steel or EquivalentNot Provided15-
1 Piece(s)Available

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1032[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1036[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1048[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1060[Steel] 1045 Carbon Steel or EquivalentNot Provided20-
1 Piece(s)Available

10 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating12-
1 Piece(s)Available

10 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating12-
1 Piece(s)Available

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating12-
1 Piece(s)Available

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating12-
1 Piece(s)Available

10 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating12-
1 Piece(s)Available

10 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating12-
1 Piece(s)Available

10 Days or more

1048[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating12-
1 Piece(s)Available

10 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating12-
1 Piece(s)Available

10 Days or more

1060[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating12-
1 Piece(s)Available

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1026[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1028[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1048[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1060[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating15-
1 Piece(s)Available

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating20-
1 Piece(s)Available

10 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating20-
1 Piece(s)Available

10 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating20-
1 Piece(s)Available

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating20-
1 Piece(s)Available

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating20-
1 Piece(s)Available

10 Days or more

1032[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating20-
1 Piece(s)Available

10 Days or more

1036[Steel] 1045 Carbon Steel or EquivalentBlack Oxide Coating20-

Loading...

Example

Spur Gears - Bearing Built-in Type:Related Image
 

Basic Information

Shape Shape A / Shape B Heat Treatment Not Provided Ground Tooth Not Provided
Backlash Provided Bearing Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.