(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gears - Pressure Angle 20 Degrees, Keyless

Spur Gears - Pressure Angle 20 Degrees, Keyless
  • Spec Change

The strength of shafts is not deteriorated because machining to shafts (i.e. keyways, etc.) is not required. And positioning is easy.

  • inCAD Components
Keyless Spur Gears - Pressure Angle 20Deg.:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
GearsBushingGearsBushing
GEAL1045 Carbon Steel or Equivalent1045 Carbon Steel or Equivalent--Hex Socket Head Cap Screw
4137 Alloy Steel Black Oxide
GEALBBlack Oxide
GEALGElectroless Nickel Plating

Specifications

Part Number-Number of Teeth-B-Gear Shape-Shaft Bore Dia. d
GEAL1.0-40-10-G-10
Part NumberNumber of TeethBGear ShapeShaft Bore Dia. dH7 (select from Table 1 on next page)E Reference Dia.F Tip Dia.G
Root
Dia.
1L1H*1. Allowable Transmission Force (N·m) Bending Strength
TypeModuleShape E, GShape F
ST BushingST BushingSH Bushing
GEAL

GEALB

GEALG
1.0 3510G8~10--353732.510203012.13
36363833.512.52
38384035.513.46
408~12404237.514.31
42424439.515.24
45454742.516.66
488~18485045.54418.04
50505247.54618.95
52525449.519.87
6010~18606257.55023.64
7012~32707267.55628.31
8015~32808277.56032.98
10017~3210010297.542.59
120120122117.57051.87
1.52015E

G
8--303326.2512272518.81
24363932.253024.45
2537.540.533.7525.92
26394235.253227.42
288~12424538.253430.43
30454841.253533.30
328~17485144.254036.11
358~1852.555.548.7540.93
36545750.2542.24
408~30606356.254548.31
488~32727568.255060.90
50757871.2563.97
52788174.2567.07
6012~32909386.255579.80
70105108101.256595.56
80120123116.25111.30
2.0 1520E

F

G
8--30342514342428.65
183640313038.07
2084044353344.59
248~178~124852434057.96
2550544561.43
268~185256474264.99
306064554878.93
326468595085.59
3610~3272766755100.13
4080847560114.52
48961009162144.35
5010010495151.64
5212~321041089965158.99
60120124115189.16
2.51425E

F

G
8--354028.7516412549.96
1537.542.531.253055.96
168404533.753261.98
188~14455038.753874.36
208~12-505543.754087.09
248~2214~19606553.7548113.19
258~2562.567.556.2550119.98
28707563.7560140.86
30758068.7565154.16
3210~28808573.7570167.17
3610~35909583.7575195.56
4010~4210010593.7580223.66
4812~50120125113.7585281.94
50125130118.75296.17
3.0 1230E

F

G
8--364228.518482766.66
148, 10424834.53286.33
158~128-455137.53596.70
168~178~1011485440.540107.10
188~15-546046.544128.50
208~1718, 19606652.550150.49
248~258~2528727864.558195.60
2528, 30758167.560207.33
2810~3528~35849076.570243.41
30909682.575266.40
329610288.5288.88
3612~42108114100.580337.93
4012~45120126112.585386.49
*1. Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions, refer to >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GEAL1.0-35-10-G-[8,​10]
GEAL1.0-36-10-G-[8,​10]
GEAL1.0-38-10-G-[8,​10]
GEAL1.0-40-10-G-[8,​10,​11,​12]
GEAL1.0-42-10-G-[8,​10,​11,​12]
GEAL1.0-45-10-G-[8,​10,​11,​12]
GEAL1.0-48-10-G-[8,​10,​11,​12,​14,​15,​16,​17,​18]
GEAL1.0-50-10-G-[8,​10,​11,​12,​14,​15,​16,​17,​18]
GEAL1.0-52-10-G-[8,​10,​11,​12,​14,​15,​16,​17,​18]
GEAL1.0-60-10-G-[10,​11,​12,​14,​15,​16,​17,​18]
GEAL1.0-70-10-G-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.0-80-10-G-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.0-100-10-G-[17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.0-120-10-G-[17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-20-15-E-8
GEAL1.5-20-15-G-8
GEAL1.5-24-15-E-8
GEAL1.5-24-15-G-8
GEAL1.5-25-15-E-8
GEAL1.5-25-15-G-8
GEAL1.5-26-15-E-8
GEAL1.5-26-15-G-8
GEAL1.5-28-15-E-[8,​10,​11,​12]
GEAL1.5-28-15-G-[8,​10,​11,​12]
GEAL1.5-30-15-E-[8,​10,​11,​12]
GEAL1.5-30-15-G-[8,​10,​11,​12]
GEAL1.5-32-15-E-[8,​10,​11,​12,​14,​15,​16,​17]
GEAL1.5-32-15-G-[8,​10,​11,​12,​14,​15,​16,​17]
GEAL1.5-35-15-E-[8,​10,​11,​12,​14,​15,​16,​17,​18]
GEAL1.5-35-15-G-[8,​10,​11,​12,​14,​15,​16,​17,​18]
GEAL1.5-36-15-E-[8,​10,​11,​12,​14,​15,​16,​17,​18]
GEAL1.5-36-15-G-[8,​10,​11,​12,​14,​15,​16,​17,​18]
GEAL1.5-40-15-E-[8,​10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30]
GEAL1.5-40-15-G-[8,​10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30]
GEAL1.5-48-15-E-[8,​10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-48-15-G-[8,​10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-50-15-E-[8,​10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-50-15-G-[8,​10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-52-15-E-[8,​10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-52-15-G-[8,​10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-60-15-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-60-15-G-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-70-15-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-70-15-G-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-80-15-E-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL1.5-80-15-G-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
GEAL2.0-15-20-E-8
GEAL2.0-15-20-G-8
GEAL2.0-18-20-E-8
GEAL2.0-18-20-G-8
GEAL2.0-20-20-E-8
GEAL2.0-20-20-F-8
GEAL2.0-20-20-G-8
GEAL2.0-24-20-E-[8,​10,​11,​12,​14,​15,​16,​17]
GEAL2.0-24-20-F-[8,​10,​11,​12]
GEAL2.0-24-20-G-[8,​10,​11,​12,​14,​15,​16,​17]
GEAL2.0-25-20-E-[8,​10,​11,​12,​14,​15,​16,​17]
GEAL2.0-25-20-F-[8,​10,​11,​12]
GEAL2.0-25-20-G-[8,​10,​11,​12,​14,​15,​16,​17]
GEAL2.0-26-20-E-[8,​10,​11,​12,​14,​15,​16,​17,​18]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Surface Treatment Shaft Bore Dia.
(Ø)
Tooth Width B
(mm)
Keyless Hub Spur Gear Shapes
1 Piece(s)

12 Days or more

1035Not Provided8 ~ 1010Shape G
1 Piece(s)

12 Days or more

1036Not Provided8 ~ 1010Shape G
1 Piece(s)

12 Days or more

1038Not Provided8 ~ 1010Shape G
1 Piece(s)

12 Days or more

1040Not Provided8 ~ 1210Shape G
1 Piece(s)

12 Days or more

1042Not Provided8 ~ 1210Shape G
1 Piece(s)

12 Days or more

1045Not Provided8 ~ 1210Shape G
1 Piece(s)

12 Days or more

1048Not Provided8 ~ 1810Shape G
1 Piece(s)

12 Days or more

1050Not Provided8 ~ 1810Shape G
1 Piece(s)

12 Days or more

1052Not Provided8 ~ 1810Shape G
1 Piece(s)

12 Days or more

1060Not Provided10 ~ 1810Shape G
1 Piece(s)

12 Days or more

1070Not Provided12 ~ 3210Shape G
1 Piece(s)

12 Days or more

1080Not Provided15 ~ 3210Shape G
1 Piece(s)

12 Days or more

10100Not Provided17 ~ 3210Shape G
1 Piece(s)

12 Days or more

10120Not Provided17 ~ 3210Shape G
1 Piece(s)

12 Days or more

1020Not Provided815Shape E
1 Piece(s)

12 Days or more

1020Not Provided815Shape G
1 Piece(s)

12 Days or more

1024Not Provided815Shape E
1 Piece(s)

12 Days or more

1024Not Provided815Shape G
1 Piece(s)

12 Days or more

1025Not Provided815Shape E
1 Piece(s)

12 Days or more

1025Not Provided815Shape G
1 Piece(s)

12 Days or more

1026Not Provided815Shape E
1 Piece(s)

12 Days or more

1026Not Provided815Shape G
1 Piece(s)

12 Days or more

1028Not Provided8 ~ 1215Shape E
1 Piece(s)

12 Days or more

1028Not Provided8 ~ 1215Shape G
1 Piece(s)

12 Days or more

1030Not Provided8 ~ 1215Shape E
1 Piece(s)

12 Days or more

1030Not Provided8 ~ 1215Shape G
1 Piece(s)

12 Days or more

1032Not Provided8 ~ 1715Shape E
1 Piece(s)

12 Days or more

1032Not Provided8 ~ 1715Shape G
1 Piece(s)

12 Days or more

1035Not Provided8 ~ 1815Shape E
1 Piece(s)

12 Days or more

1035Not Provided8 ~ 1815Shape G
1 Piece(s)

12 Days or more

1036Not Provided8 ~ 1815Shape E
1 Piece(s)

12 Days or more

1036Not Provided8 ~ 1815Shape G
1 Piece(s)

12 Days or more

1040Not Provided8 ~ 3015Shape E
1 Piece(s)

12 Days or more

1040Not Provided8 ~ 3015Shape G
1 Piece(s)

12 Days or more

1048Not Provided8 ~ 3215Shape E
1 Piece(s)

12 Days or more

1048Not Provided8 ~ 3215Shape G
1 Piece(s)

12 Days or more

1050Not Provided8 ~ 3215Shape E
1 Piece(s)

12 Days or more

1050Not Provided8 ~ 3215Shape G
1 Piece(s)

12 Days or more

1052Not Provided8 ~ 3215Shape E
1 Piece(s)

12 Days or more

1052Not Provided8 ~ 3215Shape G
1 Piece(s)

12 Days or more

1060Not Provided12 ~ 3215Shape E
1 Piece(s)

12 Days or more

1060Not Provided12 ~ 3215Shape G
1 Piece(s)

12 Days or more

1070Not Provided12 ~ 3215Shape E
1 Piece(s)

12 Days or more

1070Not Provided12 ~ 3215Shape G
1 Piece(s)

12 Days or more

1080Not Provided12 ~ 3215Shape E
1 Piece(s)

12 Days or more

1080Not Provided12 ~ 3215Shape G
1 Piece(s)

12 Days or more

1015Not Provided820Shape E
1 Piece(s)

12 Days or more

1015Not Provided820Shape G
1 Piece(s)

12 Days or more

1018Not Provided820Shape E
1 Piece(s)

12 Days or more

1018Not Provided820Shape G
1 Piece(s)

12 Days or more

1020Not Provided820Shape E
1 Piece(s)

12 Days or more

1020Not Provided820Shape F
1 Piece(s)

12 Days or more

1020Not Provided820Shape G
1 Piece(s)

12 Days or more

1024Not Provided8 ~ 1720Shape E
1 Piece(s)

12 Days or more

1024Not Provided8 ~ 1220Shape F
1 Piece(s)

12 Days or more

1024Not Provided8 ~ 1720Shape G
1 Piece(s)

12 Days or more

1025Not Provided8 ~ 1720Shape E
1 Piece(s)

12 Days or more

1025Not Provided8 ~ 1220Shape F
1 Piece(s)

12 Days or more

1025Not Provided8 ~ 1720Shape G
1 Piece(s)

12 Days or more

1026Not Provided8 ~ 1820Shape E

Loading...

More Information

Keyless Spur Gears - Pressure Angle 20Deg.:Related Image
 

Basic Information

Material 1045 Carbon Steel or Equivalent Shape Shape A / Shape B Heat Treatment Not Provided
Ground Tooth Not Provided Backlash Provided Bearing Not Provided
Shaft Bore Tolerance H7 Precision(Old JIS) JIS B 1702 (Class 4)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.