(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pulleys for Flat Belts - 25 to 100 mm Width (Part Numbers)

Pulleys for Flat Belts - 25 to 100 mm Width
  • Spec Change

•Type: Pulleys
•Surface Urethane: w/o Urethane
•Bore Style: Thru Hole
•Surface Treatment: Clear Anodize

  • inCAD Components
Pulleys for Flat Belts - Centering Groove / Crowned, Width: 25~100:Related Image
・Materials
[ M ] Material: Aluminum Alloy 5000 series
[ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-d-L-H
ROBAC30-NK10-L62-H0.3
■Crowned Type
■V-Groove Straight Type
Part Number-d-L-X-Y-Z
ROBAM40-15-L82-X7.8-Y6.0-Z5.0
Part NumberdH71mm IncrementCrowned Type OnlyV-Groove Straight Type 0.1mm IncrementKey LengthMF
Round Hole + TapKeyway + Tap
TypeDRound Hole + TapKeyway + TapLHXYZK
Crowned Type
ROBAC
ROBACF

V-Groove Straight Type
ROBAM

[ ! ]V-Groove Straight Type is only available in D dimension 30 or larger.
158N8Crowned Type
25~100


V-Groove Straight Type
50~100




[ ! ]When Keyway is selected for V-Groove Straight Type D=60 or 80
60~100
0.3

0.5

0.8
---25M4M33.5-
208N825-
10N10, NK10
258N82526
10N10, NK10
308N87.0~15.05.0~12.04.0~7.02531
10N10, NK10
12N124.0~6.030
3510N10, NK104.0~7.02536
12N1230
15N15M4
4012N1230M341
15N15M4
20N20M5
5015N1530M5M4451
20N20M5
25N25M5
6020N2030M6M54.561
25N25M6
30N30
8025N2530M8M6681
30N30
35---
[ ! ]When L≤36(N8, N10, NK10) or L≤43(N12, N15, N20) or L≤45(N25, N30), K=L (No Flange) or K=L+4 (Flanged).
[ ! ]Flanged Type is only applicable to D=25 or more; Flanged Type with Keyways to D30 or more.
[ ! ]Select NK10 when Keyway + Tap with shaft bore with keyway width 4.0mm (height 1.8mm) is requested.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROBAC15-8-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC15-N8-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC20-[8,​10]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC20-N8-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC20-N10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC20-NK10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC25-[8,​10]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC25-N8-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC25-N10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC25-NK10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC30-[8,​10,​12]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC30-N8-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC30-N10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC30-N12-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC30-NK10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC35-[10,​12,​15]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC35-N10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC35-N12-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC35-N15-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC35-NK10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC40-[12,​15,​20]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC40-N12-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC40-N15-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC40-N20-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC50-[15,​20,​25]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC50-N15-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC50-N20-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC50-N25-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC60-[20,​25,​30]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC60-N20-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC60-N25-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC60-N30-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC80-[25,​30,​35]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC80-N25-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAC80-N30-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF25-[8,​10]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF30-[8,​10,​12]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF30-N8-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF30-N10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF30-N12-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF30-NK10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF35-[10,​12,​15]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF35-N10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF35-N12-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF35-N15-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF35-NK10-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF40-[12,​15,​20]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF40-N12-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF40-N15-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF40-N20-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF50-[15,​20,​25]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF50-N15-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF50-N20-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF50-N25-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF60-[20,​25,​30]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF60-N20-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF60-N25-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF60-N30-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF80-[25,​30,​35]-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF80-N25-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBACF80-N30-L[25-100/1]-H[0.3,​0.5,​0.8]
ROBAM30-8-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM30-8-L[50-100/1]-X[7-15/1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM30-10-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM30-10-L[50-100/1]-X[50-100/1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM30-12-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROBAM30-N8-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM30-N10-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM30-N12-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROBAM30-NK10-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM35-[10,​12,​15]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM35-N10-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM35-N12-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM35-N15-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM35-NK10-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM40-12-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM40-[12,​15,​20]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM40-N12-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM40-N15-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM40-N20-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM50-[15,​20,​25]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM50-N15-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM50-N20-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM50-N25-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM60-[20,​25,​30]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM60-N20-L[60-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM60-N25-L[60-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM60-N30-L[60-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM80-[25,​30,​35]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAM80-N25-L[60-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith or w/o Flange Shape Outer Diameter D
(Ø)
Shaft (Bore) Dia. d
(mm)
Shaft Hole Specifications Keyway Width b
(mm)
H
(mm)
L
(mm)
X
(mm)
Y
(mm)
Z
(mm)
1 Piece(s)

10 Days or more

10No FlangeCrowned158Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned158New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned208 ~ 10Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned208New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned2010New JIS Keyway + Tap30.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned2010New JIS Keyway + Tap40.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned258 ~ 10Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned258New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned2510New JIS Keyway + Tap30.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned2510New JIS Keyway + Tap40.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10No FlangeCrowned308 ~ 12Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned308New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned3010New JIS Keyway + Tap30.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned3012New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned3010New JIS Keyway + Tap40.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10No FlangeCrowned3510 ~ 15Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned3510New JIS Keyway + Tap30.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned3512New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned3515New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned3510New JIS Keyway + Tap40.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10No FlangeCrowned4012 ~ 20Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned4012New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned4015New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned4020New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10No FlangeCrowned5015 ~ 25Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned5015New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned5020New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned5025New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10No FlangeCrowned6020 ~ 30Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned6020New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned6025New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned6030New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10No FlangeCrowned8025 ~ 35Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned8025New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeCrowned8030New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned258 ~ 10Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10FlangedCrowned308 ~ 12Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned308New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned3010New JIS Keyway + Tap30.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned3012New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned3010New JIS Keyway + Tap40.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10FlangedCrowned3510 ~ 15Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned3510New JIS Keyway + Tap30.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned3512New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned3515New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned3510New JIS Keyway + Tap40.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10FlangedCrowned4012 ~ 20Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned4012New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned4015New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned4020New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10FlangedCrowned5015 ~ 25Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned5015New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned5020New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned5025New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10FlangedCrowned6020 ~ 30Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned6020New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned6025New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned6030New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

12 Days or more

10FlangedCrowned8025 ~ 35Round hole+tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned8025New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10FlangedCrowned8030New JIS Keyway + Tap-0.3 ~ 0.825 ~ 100---
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove308Round hole+tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove308Round hole+tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3010Round hole+tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3010Round hole+tap--50 ~ 10050 ~ 1005 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3012Round hole+tap--50 ~ 1007 ~ 155 ~ 124 ~ 6
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove308New JIS Keyway + Tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3010New JIS Keyway + Tap3-50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3012New JIS Keyway + Tap--50 ~ 1007 ~ 155 ~ 124 ~ 6
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3010New JIS Keyway + Tap4-50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3510 ~ 15Round hole+tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3510New JIS Keyway + Tap3-50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3512New JIS Keyway + Tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3515New JIS Keyway + Tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove3510New JIS Keyway + Tap4-50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

12 Days or more

10No FlangeWith Crosspiece Groove4012Round hole+tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

12 Days or more

10No FlangeWith Crosspiece Groove4012 ~ 20Round hole+tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove4012New JIS Keyway + Tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove4015New JIS Keyway + Tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove4020New JIS Keyway + Tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

12 Days or more

10No FlangeWith Crosspiece Groove5015 ~ 25Round hole+tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove5015New JIS Keyway + Tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove5020New JIS Keyway + Tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove5025New JIS Keyway + Tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

12 Days or more

10No FlangeWith Crosspiece Groove6020 ~ 30Round hole+tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove6020New JIS Keyway + Tap--60 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove6025New JIS Keyway + Tap--60 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove6030New JIS Keyway + Tap--60 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

12 Days or more

10No FlangeWith Crosspiece Groove8025 ~ 35Round hole+tap--50 ~ 1007 ~ 155 ~ 124 ~ 7
1 Piece(s)

10 Days or more

10No FlangeWith Crosspiece Groove8025New JIS Keyway + Tap--60 ~ 1007 ~ 155 ~ 124 ~ 7

Loading...

 

Basic Information

Type Pulley Surface Urethane No Urethane Length L(mm) ~50 / ~100
Bore Style Round hole Surface Treatment Clear Anodize

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.