(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Idlers for Flat Belts - 6 to 32 mm Width

Idlers for Flat Belts - 6 to 32 mm Width
  • Volume Discount
  • Spec Change

•Type: Idlers (Bearing Built-in)
•Length L (mm): ~50
•Surface Urethane: w/o Urethane

  • inCAD Components
Idlers for Flat Belts - Flanged / Crowned, Width: 6~32:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ M ]Material[ A ]Accessories
FlangedCrownedBearing
HBGHBGC1045 Carbon SteelBlack OxideSteelRetaining Ring
(304 Stainless Steel)
HBGMHBGCMElectroless Nickel Plating
HBGAHBGCAAluminum Alloy 2000 seriesClear Anodize
HBGSHBGCS304 Stainless Steel-Stainless Steel
HBGP-Polyacetal-Steel

Specifications

Part Number-T
HBG15
HBGCS50
-
-
6
21
Part NumberTPdh1LBearing
TypeDNo.dB
Flanged Type
HBG
HBGM
HBGA
H
BGS
HBGP
(Applicable to * only)

Crowned Type
HBGC
HBGCM
HBG
CA
HBGCS
156*11192-8694ZZx144
2016131.5625ZZx155
201116134313625ZZx155
*2519163.52.5626ZZx166
*3017698ZZx18
1516119--18685ZZx255
201613625ZZx2
251916626ZZx266
*3017698ZZx28
3526
(22)
23
(17)
6000ZZx2
(6900ZZx2)*2
108
(6)
*40
1521119--23685ZZx255
201614688ZZx28
251917698ZZx26
*30698ZZx2
3526236000ZZx2108
*40
*5028256001ZZx2128
1527119--29685ZZx255
201614688ZZx28
251917698ZZx26
30698ZZx2
4026236000ZZx2108
5028256001ZZx212
1532119--34685ZZx255
201614688ZZx28
251917698ZZx26
30
4026236000ZZx2108
5028256001ZZx212
[ ! ]For detailed bearing dimensions, see >> Click here, Click here [ ! ]HBGP is only applicable to sizes marked with *. [ NG ]*1 T=6 is not available for Crowned Type.
[ ! ]*2 Values in ( ) are Bearing Dimensions when T=16 and D=35 or 40 for Crowned Type.

Alterations

Idlers for Flat Belts - Flanged / Crowned, Width: 6~32:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HBG15-6
HBG15-16
HBG15-21
HBG15-27
HBG15-32
HBG20-6
HBG20-11
HBG20-16
HBG20-21
HBG20-27
HBG20-32
HBG25-11
HBG25-16
HBG25-21
HBG25-27
HBG25-32
HBG30-11
HBG30-16
HBG30-21
HBG30-27
HBG30-32
HBG35-16
HBG35-21
HBG40-16
HBG40-21
HBG40-27
HBG40-32
HBG50-21
HBG50-27
HBG50-32
HBGA15-6
HBGA15-16
HBGA15-21
HBGA15-27
HBGA15-32
HBGA20-6
HBGA20-11
HBGA20-16
HBGA20-21
HBGA20-27
HBGA20-32
HBGA25-11
HBGA25-16
HBGA25-21
HBGA25-27
HBGA25-32
HBGA30-11
HBGA30-16
HBGA30-21
HBGA30-27
HBGA30-32
HBGA35-16
HBGA35-21
HBGA40-16
HBGA40-21
HBGA40-27
HBGA40-32
HBGA50-21
HBGA50-27
HBGA50-32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith or w/o Flange Shape Material Outer Diameter D
(Ø)
T Selection
(mm)
Bore Style Surface Treatment Shaft (Bore) Dia. d
(mm)
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel156Bearing 1 pc.Black Oxide Coating 4
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel1516Bearing on both sides 2 pcs.Black Oxide Coating 5
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel1521Bearing on both sides 2 pcs.Black Oxide Coating 5
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel1527Bearing on both sides 2 pcs.Black Oxide Coating 5
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel1532Bearing on both sides 2 pcs.Black Oxide Coating 5
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel206Bearing 1 pc.Black Oxide Coating 5
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel2011Bearing 1 pc.Black Oxide Coating 5
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel2016Bearing on both sides 2 pcs.Black Oxide Coating 5
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel2021Bearing on both sides 2 pcs.Black Oxide Coating 8
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel2027Bearing on both sides 2 pcs.Black Oxide Coating 8
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel2032Bearing on both sides 2 pcs.Black Oxide Coating 8
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel2511Bearing 1 pc.Black Oxide Coating 6
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel2516Bearing on both sides 2 pcs.Black Oxide Coating 6
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel2521Bearing on both sides 2 pcs.Black Oxide Coating 8
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel2527Bearing on both sides 2 pcs.Black Oxide Coating 8
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel2532Bearing on both sides 2 pcs.Black Oxide Coating 8
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel3011Bearing 1 pc.Black Oxide Coating 8
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel3016Bearing on both sides 2 pcs.Black Oxide Coating 8
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel3021Bearing on both sides 2 pcs.Black Oxide Coating 8
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel3027Bearing on both sides 2 pcs.Black Oxide Coating 8
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel3032Bearing on both sides 2 pcs.Black Oxide Coating 8
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel3516Bearing on both sides 2 pcs.Black Oxide Coating 10
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel3521Bearing on both sides 2 pcs.Black Oxide Coating 10
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel4016Bearing on both sides 2 pcs.Black Oxide Coating 10
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel4021Bearing on both sides 2 pcs.Black Oxide Coating 10
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel4027Bearing on both sides 2 pcs.Black Oxide Coating 10
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel4032Bearing on both sides 2 pcs.Black Oxide Coating 10
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel5021Bearing on both sides 2 pcs.Black Oxide Coating 12
1 Piece(s)Available

8 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel5027Bearing on both sides 2 pcs.Black Oxide Coating 12
1 Piece(s)Available

10 Days or more

10FlangedStraight[Steel] 1045 Carbon Steel5032Bearing on both sides 2 pcs.Black Oxide Coating 12
1 Piece(s)Available

10 Days or more

10FlangedStraight-156Bearing 1 pc.Clear Anodize4
1 Piece(s)Available

10 Days or more

10FlangedStraight-1516Bearing on both sides 2 pcs.Clear Anodize5
1 Piece(s)Available

10 Days or more

10FlangedStraight-1521Bearing on both sides 2 pcs.Clear Anodize5
1 Piece(s)Available

10 Days or more

10FlangedStraight-1527Bearing on both sides 2 pcs.Clear Anodize5
1 Piece(s)Available

10 Days or more

10FlangedStraight-1532Bearing on both sides 2 pcs.Clear Anodize5
1 Piece(s)Available

8 Days or more

10FlangedStraight-206Bearing 1 pc.Clear Anodize5
1 Piece(s)Available

8 Days or more

10FlangedStraight-2011Bearing 1 pc.Clear Anodize5
1 Piece(s)Available

10 Days or more

10FlangedStraight-2016Bearing on both sides 2 pcs.Clear Anodize5
1 Piece(s)Available

8 Days or more

10FlangedStraight-2021Bearing on both sides 2 pcs.Clear Anodize8
1 Piece(s)Available

10 Days or more

10FlangedStraight-2027Bearing on both sides 2 pcs.Clear Anodize8
1 Piece(s)Available

10 Days or more

10FlangedStraight-2032Bearing on both sides 2 pcs.Clear Anodize8
1 Piece(s)Available

8 Days or more

10FlangedStraight-2511Bearing 1 pc.Clear Anodize6
1 Piece(s)Available

8 Days or more

10FlangedStraight-2516Bearing on both sides 2 pcs.Clear Anodize6
1 Piece(s)Available

10 Days or more

10FlangedStraight-2521Bearing on both sides 2 pcs.Clear Anodize8
1 Piece(s)Available

10 Days or more

10FlangedStraight-2527Bearing on both sides 2 pcs.Clear Anodize8
1 Piece(s)Available

10 Days or more

10FlangedStraight-2532Bearing on both sides 2 pcs.Clear Anodize8
1 Piece(s)Available

8 Days or more

10FlangedStraight-3011Bearing 1 pc.Clear Anodize8
1 Piece(s)Available

8 Days or more

10FlangedStraight-3016Bearing on both sides 2 pcs.Clear Anodize8
1 Piece(s)Available

8 Days or more

10FlangedStraight-3021Bearing on both sides 2 pcs.Clear Anodize8
1 Piece(s)Available

10 Days or more

10FlangedStraight-3027Bearing on both sides 2 pcs.Clear Anodize8
1 Piece(s)Available

10 Days or more

10FlangedStraight-3032Bearing on both sides 2 pcs.Clear Anodize8
1 Piece(s)Available

10 Days or more

10FlangedStraight-3516Bearing on both sides 2 pcs.Clear Anodize10
1 Piece(s)Available

10 Days or more

10FlangedStraight-3521Bearing on both sides 2 pcs.Clear Anodize10
1 Piece(s)Available

8 Days or more

10FlangedStraight-4016Bearing on both sides 2 pcs.Clear Anodize10
1 Piece(s)Available

8 Days or more

10FlangedStraight-4021Bearing on both sides 2 pcs.Clear Anodize10
1 Piece(s)Available

10 Days or more

10FlangedStraight-4027Bearing on both sides 2 pcs.Clear Anodize10
1 Piece(s)Available

10 Days or more

10FlangedStraight-4032Bearing on both sides 2 pcs.Clear Anodize10
1 Piece(s)Available

8 Days or more

10FlangedStraight-5021Bearing on both sides 2 pcs.Clear Anodize12
1 Piece(s)Available

8 Days or more

10FlangedStraight-5027Bearing on both sides 2 pcs.Clear Anodize12
1 Piece(s)Available

10 Days or more

10FlangedStraight-5032Bearing on both sides 2 pcs.Clear Anodize12

Loading...

Example

Idlers for Flat Belts - Flanged / Crowned, Width: 6~32:Related Image
Idlers for Flat Belts - Flanged / Crowned, Width: 6~32:Related Image
Idlers for Flat Belts - Flanged / Crowned, Width: 6~32:Related Image
e-Catalog Search Key  #MA612  
 

Basic Information

Type Idler (Bearing Built-In) Surface Urethane No Urethane Length L(mm) ~50

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.