(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pulleys/Idlers : Idlers (Bearing Built-in)
•Material : Aluminum, Stainless Steel, Steel
•Idler Type : Narrow Idler Type, Standard, Narrow Idler Type, with Threaded
For complete product overview and details on Idlers for Round Belts - Narrow see the sections below:
Part Number
Configured Part Number is shown.
Type | Main Body | Thread | Bearing | |||
Standard | Threaded | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material |
MBF | MBFN | 1045 Carbon Steel | Black Oxide | 1045 Carbon Steel | Black Oxide | Steel |
MBFM | MBFNM | Electroless Nickel Plating | Electroless Nickel Plating | |||
MBFA | MBFNA | Aluminum Alloy 5000 series | Clear Anodize | 304 Stainless Steel | - | |
MBFS | MBFNS | 304 Stainless Steel | - | Stainless Steel |
Part Number | - | R |
MBF28 MBFN38 MBG40 | - - - | 2.6 3.1 2 |
Part Number | R | F | d | P | D | D1 | B | Bearing | M | G | F1 | Applicable Round Belt Dia. | ||
Type | P.D. | |||||||||||||
*15 | 1.1 | - | 4 | 11 | 17 | 13 | 4 | 694ZZ | - | - | - | 2 | ||
*20 | 13 | 21 | 18 | 5 | 624ZZ | |||||||||
*30 | 5 | 16 | 32 | 28 | 625ZZ | |||||||||
*20 | 1.6 | - | 4 | 13 | 22 | 17 | 5 | 624ZZ | - | - | - | 3 | ||
*23 | 5 | 16 | 25 | 20 | 625ZZ | |||||||||
*30 | 32 | 27 | ||||||||||||
*18 | 2.1 | - | 5 | 11 | 20 | 14 | 5 | 685ZZ | - | - | - | 4 | ||
23 | 8 | 6 | 15 | 25 | 19 | 696ZZ | M6 | 3 | 1.0 | |||||
28 | 19 | 30 | 24 | 6 | 626ZZ | 3 | ||||||||
Standard MBF MBFM MBFA MBFS | Threaded MBFN MBFNM MBFNA MBFNS | 30 | 8 | 32 | 26 | 698ZZ | 4 | |||||||
40 | 12 | 12 | 24 | 42 | 36 | 6901ZZ | M10 | 6 | 1.5 | |||||
48 | 50 | 44 | ||||||||||||
28 | 2.6 | 8 | 6 | 19 | 30 | 23 | 6 | 626ZZ | M6 | 3 | 1.0 | 5 | ||
40 | 8 | 42 | 35 | 698ZZ | 4 | |||||||||
48 | 50 | 43 | ||||||||||||
50 | 12 | 12 | 24 | 52 | 45 | 6901ZZ | M10 | 6 | 1.5 | |||||
38 | 3.1 | 10 | 8 | 24 | 40 | 32 | 8 | 628ZZ | M8 | 4 | 1.0 | 6 | ||
48 | 50 | 42 | ||||||||||||
Sizes marked with * are available for Standard Type only. | 50 | 12 | 12 | 28 | 52 | 44 | 6001ZZ | M10 | 6 | 1.5 | ||||
60 | 62 | 54 | ||||||||||||
100 | 20 | 37 | 102 | 94 | 9 | 6904ZZ | ||||||||
50 | 4.1 | 12 | 12 | 32 | 52 | 42 | 10 | 6201ZZ | M10 | 6 | 1.5 | 8 | ||
60 | 62 | 52 | ||||||||||||
60 | 5.1 | 12 | 20 | 42 | 62 | 50 | 12 | 6004ZZ | M10 | 6 | 1.5 | 10 | ||
80 | 82 | 70 | ||||||||||||
*140 | - | 142 | 130 | - | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MBF15-1.1 |
MBF18-2.1 |
MBF20-1.1 |
MBF20-1.6 |
MBF23-1.6 |
MBF23-2.1 |
MBF28-2.1 |
MBF28-2.6 |
MBF30-1.1 |
MBF30-1.6 |
MBF30-2.1 |
MBF38-3.1 |
MBF40-2.1 |
MBF40-2.6 |
MBF48-2.1 |
MBF48-2.6 |
MBF48-3.1 |
MBF50-2.6 |
MBF50-3.1 |
MBF50-4.1 |
MBF60-3.1 |
MBF60-4.1 |
MBF60-5.1 |
MBF80-5.1 |
MBF100-3.1 |
MBF140-5.1 |
MBFA15-1.1 |
MBFA18-2.1 |
MBFA20-1.1 |
MBFA20-1.6 |
MBFA23-1.6 |
MBFA23-2.1 |
MBFA28-2.1 |
MBFA28-2.6 |
MBFA30-1.1 |
MBFA30-1.6 |
MBFA30-2.1 |
MBFA38-3.1 |
MBFA40-2.1 |
MBFA40-2.6 |
MBFA48-2.1 |
MBFA48-2.6 |
MBFA48-3.1 |
MBFA50-2.6 |
MBFA50-3.1 |
MBFA50-4.1 |
MBFA60-3.1 |
MBFA60-4.1 |
MBFA60-5.1 |
MBFA80-5.1 |
MBFA100-3.1 |
MBFA140-5.1 |
MBFM15-1.1 |
MBFM18-2.1 |
MBFM20-1.1 |
MBFM20-1.6 |
MBFM23-1.6 |
MBFM23-2.1 |
MBFM28-2.1 |
MBFM28-2.6 |
Loading...
Pulleys/Idlers | Idlers | Number of Grooves | Single | Groove Shape | U Groove |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy