(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.
Part Number
Configured Part Number is shown.
Part Number |
MLAT35 |
Part Number | D | W | P.C.D. | L1 | B | Locking Screw | Max. Allowable Torque (N·m) | Allowable Thrust Load (kN) | Screw Hole for Removal | Mass (g) | Side Surface Pressure of Hub MPa | H Hub Minimum O.D. | Hub Machining Depth L | |||||
Yield Point Stress of Hub Material (MPa) | ||||||||||||||||||
206 | 294 | 392 | ||||||||||||||||
Type | d | MxL | Qty. | Tightening Torque (N·m) | FC350 1018 Carbon Steel 1010 Carbon Steel | 65-45-12 S.G. Cast Iron 1035 Carbon Steel | FCD Cast Iron600 1055 Carbon Steel | |||||||||||
MLAT | 30 | 55 | 44 | 42.5 | 38 | 35 | M6x35 | 10 | 15.7 | 1110 | 74 | 2 | 490 | 136 | 122 | 91 | 80 | 44 |
35 | 60 | 47.5 | 12 | 1550 | 88.8 | 560 | 150 | 151 | 106 | 90 | ||||||||
40 | 65 | 52.5 | 14 | 2070 | 103 | 620 | 161 | 187 | 121 | 101 | ||||||||
45 | 75 | 58 | 60 | 50 | 45 | M8x45 | 12 | 37.3 | 3800 | 168 | 1090 | 166 | 229 | 143 | 118 | 59 | ||
50 | 80 | 65 | 4220 | 3 | 1170 | 156 | 215 | 145 | 122 | |||||||||
55 | 85 | 70 | 4640 | 4 | 1250 | 147 | 207 | 147 | 126 | |||||||||
60 | 90 | 75 | 5060 | 1340 | 138 | 204 | 151 | 131 | ||||||||||
65 | 95 | 80 | 14 | 6400 | 197 | 1430 | 153 | 247 | 170 | 144 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MLAT30 |
MLAT35 |
MLAT40 |
MLAT45 |
MLAT50 |
MLAT55 |
MLAT60 |
MLAT65 |
Loading...
Series | Straight Type | Centering Feature | Not Self-Centering | Body Material | 1045 Carbon Steel |
---|---|---|---|---|---|
Main Body Surface Treatment | None | Tightening Structure | Double Cone Type | Structure | Mechanical Type (Wedge Type) |
Locking Screw Qty. | Multiple Pieces |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy