(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Plates for Open End Belt - Overpressure prevention, configurable orifice position.

Clamping Plates for Open End Belt - Overpressure prevention, configurable orifice position.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[New] The sizes for the nominal belt width 3/16" for MXL, 3" for H, 60 mm for S8M and 5 mm for T5 are added. [6/30/2023]
Metal Fittings for timing belts with specifiable mounting hole positions.

  • inCAD Components
Timing Belt Clamp Plate - Overpressure Prevention, Configurable Hole Position:Related Image
・Materials
[ M ] Materials: A6N01-T5
[ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-Number of Hole(s)-Hole Specification ·
Nominal Dia.
-L-P
Type-Belt TypeBelt Nominal Width
TBCF-S5M250-4H-M4-L48-P31.5
Part NumberNumber of Hole(s)SelectionL
(1mm Increment)
P
(0.5mm Increment)
WABT1h
TypeBelt TypeBelt Nominal WidthHole SpecificationNominal Dia.
TBCFMXL0254H

6H

8H
N (Through Hole)

M (Tapped Hole)
36~17116.426 18 4 0.60
037314~159.522
0503, 417~1912.726
XL0253

4

5
6~5711~176.466 24 6 1.30
03112~187.925
03714~199.526
05017~2312.730
L0506~11517~2512.7124 32 8 2.05
07524~3119.138
10030~3925.446
15043~5138.158
H0756~15624~3119.1165 38 10 2.55
10030~3925.446
15043~5138.158
20055~6350.870
S2M04036~178~9426 16 4 0.90
060310~11618
1003, 414~171024
S3M06036~3010~11639 18 1.25
100314~151022
1503, 419~211528
S5M1003

4

5
6~5614~191065 26 6 2.00
15019~251532
25029~352542
S8M1506~9519~2715104 34 8 3.00
25029~372544
30034~433050
40044~534060
MA30706~3011~13739204 1.1
10014~171024
15019~221529
MA51006~5614~19106526 6 1.7
15019~251532
25029~352542
MA81506~9519~271510434 8 2.8
20024~322039
25029~382545
40044~534060
T51006~5614~191065 26 6 1.40
15019~251532
20024~312038
25029~362543
T101506~12119~27151303482.70
20024~332040
25029~372544
30034~433050
40044~534060
50054~635070
AT51006~5614~19106526 61.40
15019~251532
AT101506~12119~27151303482.70
20024~332040
25029~372544
[ ! ]Metal fitting of S_M type can be used with a P_M type belt. [ ! ]The tooth profile complies with the Timing Belts and the Open End Belts.
[ ! ]When selecting number of holes 8H, specify L dimension in multiples of 3. [ ! ]When selecting L, P dimensions, make sure that they satisfy the conditions mentioned on *1 or *2 positioned on the right bottom of Drawing.

Alterations

Timing Belt Clamp Plate - Overpressure Prevention, Configurable Hole Position:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TBCF-AT10150-4H-M3-L[6-121/1]-P[19-27/0.5]
TBCF-AT10150-4H-M4-L[7-120/1]-P[20-26/0.5]
TBCF-AT10150-4H-M5-L[8-119/1]-P[21-25/0.5]
TBCF-AT10150-4H-N3-L[7-120/1]-P[20-26/0.5]
TBCF-AT10150-4H-N4-L[8-119/1]-P[19-27/0.5]
TBCF-AT10150-4H-N5-L[9-118/1]-P[22-24/0.5]
TBCF-AT10150-6H-M3-L[12-121/1]-P[19-27/0.5]
TBCF-AT10150-6H-M4-L[14-120/1]-P[20-26/0.5]
TBCF-AT10150-6H-M5-L[16-119/1]-P[21-25/0.5]
TBCF-AT10150-6H-N3-L[13-120/1]-P[20-26/0.5]
TBCF-AT10150-6H-N4-L[15-119/1]-P[21-25/0.5]
TBCF-AT10150-6H-N5-L[17-118/1]-P[22-24/0.5]
TBCF-AT10150-8H-M3-L[18-120/1]-P[19-27/0.5]
TBCF-AT10150-8H-M4-L[21-120/1]-P[20-26/0.5]
TBCF-AT10150-8H-M5-L[24-117/1]-P[21-25/0.5]
TBCF-AT10150-8H-N3-L[21-120/1]-P[20-26/0.5]
TBCF-AT10150-8H-N4-L[24-117/1]-P[21-25/0.5]
TBCF-AT10150-8H-N5-L[27-117/1]-P[22-24/0.5]
TBCF-AT10200-4H-M3-L[6-121/1]-P[24-33/0.5]
TBCF-AT10200-4H-M4-L[7-120/1]-P[25-32/0.5]
TBCF-AT10200-4H-M5-L[8-119/1]-P[26-31/0.5]
TBCF-AT10200-4H-N3-L[7-120/1]-P[25-32/0.5]
TBCF-AT10200-4H-N4-L[8-119/1]-P[26-31/0.5]
TBCF-AT10200-4H-N5-L[9-118/1]-P[27-30/0.5]
TBCF-AT10200-6H-M3-L[12-121/1]-P[24-33/0.5]
TBCF-AT10200-6H-M4-L[14-120/1]-P[25-32/0.5]
TBCF-AT10200-6H-M5-L[16-119/1]-P[26-31/0.5]
TBCF-AT10200-6H-N3-L[13-120/1]-P[25-32/0.5]
TBCF-AT10200-6H-N4-L[15-119/1]-P[26-31/0.5]
TBCF-AT10200-6H-N5-L[17-118/1]-P[27-30/0.5]
TBCF-AT10200-8H-M3-L[18-120/1]-P[24-33/0.5]
TBCF-AT10200-8H-M4-L[21-120/1]-P[25-32/0.5]
TBCF-AT10200-8H-M5-L[24-117/1]-P[26-31/0.5]
TBCF-AT10200-8H-N3-L[21-120/1]-P[25-32/0.5]
TBCF-AT10200-8H-N4-L[24-117/1]-P[26-31/0.5]
TBCF-AT10200-8H-N5-L[27-117/1]-P[27-35/0.5]
TBCF-AT10250-4H-M3-L[6-121/1]-P[29-37/0.5]
TBCF-AT10250-4H-M4-L[7-120/1]-P[30-36/0.5]
TBCF-AT10250-4H-M5-L[8-119/1]-P[31-35/0.5]
TBCF-AT10250-4H-N3-L[7-120/1]-P[30-36/0.5]
TBCF-AT10250-4H-N4-L[8-119/1]-P[31-35/0.5]
TBCF-AT10250-4H-N5-L[9-118/1]-P[31.5-34/0.5]
TBCF-AT10250-6H-M3-L[12-121/1]-P[29-37/0.5]
TBCF-AT10250-6H-M4-L[14-120/1]-P[30-36/0.5]
TBCF-AT10250-6H-M5-L[16-119/1]-P[31-35/0.5]
TBCF-AT10250-6H-N3-L[13-120/1]-P[30-36/0.5]
TBCF-AT10250-6H-N4-L[15-119/1]-P[31-35/0.5]
TBCF-AT10250-6H-N5-L[17-118/1]-P[31.5-34.5/0.5]
TBCF-AT10250-8H-M3-L[18-120/1]-P[29-37/0.5]
TBCF-AT10250-8H-M4-L[21-120/1]-P[30-36/0.5]
TBCF-AT10250-8H-M5-L[24-117/1]-P[31-35/0.5]
TBCF-AT10250-8H-N3-L[21-120/1]-P[30-36/0.5]
TBCF-AT10250-8H-N4-L[24-117/1]-P[31-35/0.5]
TBCF-AT10250-8H-N5-L[27-117/1]-P[32-34/0.5]
TBCF-AT5100-4H-M3-L[6-56/1]-P[14-19/0.5]
TBCF-AT5100-4H-M4-L[7-55/1]-P[15-18/0.5]
TBCF-AT5100-4H-M5-L[8-54/1]-P[16-17/0.5]
TBCF-AT5100-4H-N3-L[7-55/1]-P[14.5-18/0.5]
TBCF-AT5100-4H-N4-L[8-54/1]-P[16-17/0.5]
TBCF-AT5100-4H-N5-L[9-53/1]-P16.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width (mm)
(mm)
Number of Holes Hole Selection Nominal Dia. L
(mm)
P
(mm)
1 Piece(s)

12 Days or more

10AT10154H (Four Holes)M (Tapped)36 ~ 12119 ~ 27
1 Piece(s)

12 Days or more

10AT10154H (Four Holes)M (Tapped)47 ~ 12020 ~ 26
1 Piece(s)

12 Days or more

10AT10154H (Four Holes)M (Tapped)58 ~ 11921 ~ 25
1 Piece(s)

12 Days or more

10AT10154H (Four Holes)N (Through)37 ~ 12020 ~ 26
1 Piece(s)

12 Days or more

10AT10154H (Four Holes)N (Through)48 ~ 11919 ~ 27
1 Piece(s)

12 Days or more

10AT10154H (Four Holes)N (Through)59 ~ 11822 ~ 24
1 Piece(s)

12 Days or more

10AT10156H (Six Holes)M (Tapped)312 ~ 12119 ~ 27
1 Piece(s)

12 Days or more

10AT10156H (Six Holes)M (Tapped)414 ~ 12020 ~ 26
1 Piece(s)

12 Days or more

10AT10156H (Six Holes)M (Tapped)516 ~ 11921 ~ 25
1 Piece(s)

12 Days or more

10AT10156H (Six Holes)N (Through)313 ~ 12020 ~ 26
1 Piece(s)

12 Days or more

10AT10156H (Six Holes)N (Through)415 ~ 11921 ~ 25
1 Piece(s)

12 Days or more

10AT10156H (Six Holes)N (Through)517 ~ 11822 ~ 24
1 Piece(s)

12 Days or more

10AT10158H (8-Hole)M (Tapped)318 ~ 12019 ~ 27
1 Piece(s)

12 Days or more

10AT10158H (8-Hole)M (Tapped)421 ~ 12020 ~ 26
1 Piece(s)

12 Days or more

10AT10158H (8-Hole)M (Tapped)524 ~ 11721 ~ 25
1 Piece(s)

12 Days or more

10AT10158H (8-Hole)N (Through)321 ~ 12020 ~ 26
1 Piece(s)

12 Days or more

10AT10158H (8-Hole)N (Through)424 ~ 11721 ~ 25
1 Piece(s)

12 Days or more

10AT10158H (8-Hole)N (Through)527 ~ 11722 ~ 24
1 Piece(s)

12 Days or more

10AT10204H (Four Holes)M (Tapped)36 ~ 12124 ~ 33
1 Piece(s)

12 Days or more

10AT10204H (Four Holes)M (Tapped)47 ~ 12025 ~ 32
1 Piece(s)

12 Days or more

10AT10204H (Four Holes)M (Tapped)58 ~ 11926 ~ 31
1 Piece(s)

12 Days or more

10AT10204H (Four Holes)N (Through)37 ~ 12025 ~ 32
1 Piece(s)

12 Days or more

10AT10204H (Four Holes)N (Through)48 ~ 11926 ~ 31
1 Piece(s)

12 Days or more

10AT10204H (Four Holes)N (Through)59 ~ 11827 ~ 30
1 Piece(s)

12 Days or more

10AT10206H (Six Holes)M (Tapped)312 ~ 12124 ~ 33
1 Piece(s)

12 Days or more

10AT10206H (Six Holes)M (Tapped)414 ~ 12025 ~ 32
1 Piece(s)

12 Days or more

10AT10206H (Six Holes)M (Tapped)516 ~ 11926 ~ 31
1 Piece(s)

12 Days or more

10AT10206H (Six Holes)N (Through)313 ~ 12025 ~ 32
1 Piece(s)

12 Days or more

10AT10206H (Six Holes)N (Through)415 ~ 11926 ~ 31
1 Piece(s)

12 Days or more

10AT10206H (Six Holes)N (Through)517 ~ 11827 ~ 30
1 Piece(s)

12 Days or more

10AT10208H (8-Hole)M (Tapped)318 ~ 12024 ~ 33
1 Piece(s)

12 Days or more

10AT10208H (8-Hole)M (Tapped)421 ~ 12025 ~ 32
1 Piece(s)

12 Days or more

10AT10208H (8-Hole)M (Tapped)524 ~ 11726 ~ 31
1 Piece(s)

12 Days or more

10AT10208H (8-Hole)N (Through)321 ~ 12025 ~ 32
1 Piece(s)

12 Days or more

10AT10208H (8-Hole)N (Through)424 ~ 11726 ~ 31
1 Piece(s)

12 Days or more

10AT10208H (8-Hole)N (Through)527 ~ 11727 ~ 35
1 Piece(s)

12 Days or more

10AT10254H (Four Holes)M (Tapped)36 ~ 12129 ~ 37
1 Piece(s)

12 Days or more

10AT10254H (Four Holes)M (Tapped)47 ~ 12030 ~ 36
1 Piece(s)

12 Days or more

10AT10254H (Four Holes)M (Tapped)58 ~ 11931 ~ 35
1 Piece(s)

12 Days or more

10AT10254H (Four Holes)N (Through)37 ~ 12030 ~ 36
1 Piece(s)

12 Days or more

10AT10254H (Four Holes)N (Through)48 ~ 11931 ~ 35
1 Piece(s)

12 Days or more

10AT10254H (Four Holes)N (Through)59 ~ 11831.5 ~ 34
1 Piece(s)

12 Days or more

10AT10256H (Six Holes)M (Tapped)312 ~ 12129 ~ 37
1 Piece(s)

12 Days or more

10AT10256H (Six Holes)M (Tapped)414 ~ 12030 ~ 36
1 Piece(s)

12 Days or more

10AT10256H (Six Holes)M (Tapped)516 ~ 11931 ~ 35
1 Piece(s)

12 Days or more

10AT10256H (Six Holes)N (Through)313 ~ 12030 ~ 36
1 Piece(s)

12 Days or more

10AT10256H (Six Holes)N (Through)415 ~ 11931 ~ 35
1 Piece(s)

12 Days or more

10AT10256H (Six Holes)N (Through)517 ~ 11831.5 ~ 34.5
1 Piece(s)

12 Days or more

10AT10258H (8-Hole)M (Tapped)318 ~ 12029 ~ 37
1 Piece(s)

12 Days or more

10AT10258H (8-Hole)M (Tapped)421 ~ 12030 ~ 36
1 Piece(s)

12 Days or more

10AT10258H (8-Hole)M (Tapped)524 ~ 11731 ~ 35
1 Piece(s)

12 Days or more

10AT10258H (8-Hole)N (Through)321 ~ 12030 ~ 36
1 Piece(s)

12 Days or more

10AT10258H (8-Hole)N (Through)424 ~ 11731 ~ 35
1 Piece(s)

12 Days or more

10AT10258H (8-Hole)N (Through)527 ~ 11732 ~ 34
1 Piece(s)

12 Days or more

10AT5104H (Four Holes)M (Tapped)36 ~ 5614 ~ 19
1 Piece(s)

12 Days or more

10AT5104H (Four Holes)M (Tapped)47 ~ 5515 ~ 18
1 Piece(s)

12 Days or more

10AT5104H (Four Holes)M (Tapped)58 ~ 5416 ~ 17
1 Piece(s)

12 Days or more

10AT5104H (Four Holes)N (Through)37 ~ 5514.5 ~ 18
1 Piece(s)

12 Days or more

10AT5104H (Four Holes)N (Through)48 ~ 5416 ~ 17
1 Piece(s)

12 Days or more

10AT5104H (Four Holes)N (Through)59 ~ 5316.5

Loading...

 

Basic Information

Belt Type Timing Belt Clamp Plate

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.