(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Shrink Tubes【100 Pieces Per Package】

Heat Shrink Tubes

Move the mouse over the image to zoom

  • Volume Discount

Can serve as the protection, insulation and fall-off prevention for soldered joints.

  • inCAD Components

Part Number

Configured Part Number is shown.

Heat Shrink Tubes:Related Image
・Materials
[ M ] Material: Electron Beam Cross-Bridge Soft Polyolefin Resin

Specifications

Part Number
THUS1.0
Part NumberStandard DimensionDim. after Complete Shrinking
TypeNominal No.I.D.ThicknessLengthI.D. (Max)Thickness (Min)
THUS
(Black)
0.80.8±0.250.120 0.40.25
1.01.4±0.250.5
1.51.9±0.250.75
2.02.3±0.251.0 
[ ! ]For orders larger than indicated quantity, please request a quotation.
* The products are sold by the package (100 pcs.).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
THUS0.8
THUS1.0
THUS1.5
THUS2.0
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship No.(Dim. after Complete Shrinking I.D.max. )
(φ)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

0.8(0.4)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.0(0.5)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.5(0.75)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.0(1.0)
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship No.(Dim. after Complete Shrinking I.D.max. )
(φ)

Loading...

  1. 1

Basic Information

Type Shrink Tube

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.