(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circuit Board Pusher Pins

Part Number

Configured Part Number is shown.

Circuit Board Pusher Pins- Straight with Hole:Related Image
・Materials
[ M ] Material: Polyacetal (White)

Specifications

Part Number-L
CPTJ-51
Part NumberL 1mm Increment
CPTJ49~54
CPGJ
[ ! ] Similar Products >> P.1391 Work Pusher Pins

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPGJ-[49-54/1]
CPTJ-[49-54/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
1 Piece(s)

8 Days or more

1049 ~ 54
1 Piece(s)

8 Days or more

1049 ~ 54
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)

Loading...

  1. 1

Basic Information

Type Base Guide Components

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.