(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Integrated Probe Assembly - Standard (Part Numbers)

Integrated Probe Assembly - Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Less contact points and good conductivity enable stable electrical continuity.

  • inCAD Components
Contact Probes Assembly- Standard:Related Image
・Materials
No.Part[ M ]Material[ S ]Surface Treatment
PlungerW1-9 Tool SteelGold Plating on Nickel Undercoat
SpringSWPGold Plating
SleeveBrass*Gold Plating on Nickel Undercoat
CollarBrassNickel Plating
* The material of GNP6 is Phosphor Bronze.

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8
Part Numberdd1d2d3d4
GNP60.60.650.5(0.45)0.3
GNP80.80.80.6(0.55)0.4
GNP121.21.251.05(0.95)0.8
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Mounting Hole for Press-Fitting Dimension (Reference)
Initial2/3 Stroke
GNP60.8mm3.4mm26gf80gf0.5A50mΩ100,000 times0.48~0.5mm
GNP81.0mm3.4mm23gf80gf1A0.58~0.6mm
GNP121.5mm4.0mm32gf95gf3A300,000 times1.03~1.05mm
FNP103.0mm
(6.0mm)
4.5mm60gf105gf3A80mΩ300,000 timesM2x0.25
FNP10N (with Nut)
FNP10HDN (with Nut)56gf175gf
FNP135.0mm
(7.0mm)
4.0mm60gf100gf3A80mΩ300,000 timesM2.5x0.35
FNP13N (with Nut)
FNP13HDN (with Nut)58gf175gf
FNP22SF3.0mm7.0mm0gf100gf3A80mΩ300,000 times1.98~2.00mm
FNP22150gf
FNP40SF5.0mm17.0mm*0gf220gf3.48~3.50mm
FNP40300gf
FNPS223.0mm8.0mm51gf180gf3A80mΩ300,000 times1.98~2.00mm
FNPS354.0mm8.0mm66gf200gf3.17~3.19mm
MNP507.0mm<9.0mm>7.6mm228gf455gf5A35mΩ300,000 times4.18~4.2mm
[ ! ]Mounting pitches in ( ) are applicable to the contact probes with nut. [ ! ]MNP50 mounting pitches in < > are applicable to G8 tip shape. * Tip shape A is 14.0mm, and TH is 9.5mm.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GNP8-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMinimum Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Outside Diameter
(Ø)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

100.30-1.00[Straight Crown] Straight Crown H3.40.80.01~10.620.1~3010.82380

Loading...

  1. 1

Example

Contact Probes Assembly- Standard:Related Image
 

Basic Information

Type Contact Probes Assemblies Full Stroke (Range)(mm) 3 ~4.5 Spring Pressure @2/3 Stroke(Range)(gf) 50.1~100
Plunger Material W1-9 Tool Steel Plunger Surface Treatment Nickel Plating Backing Gold Plating Finish Plunger Length L1 (Range)(mm) 12.1~15
Integrated Probe Type Standard type Barrel, Receptacle Material Brass Barrel, Receptacle Length L2 (Range)(mm) 5~10
Properties Standard Resistance(mΩ) 50 Plunger Length(mm) 13.9
Barrel, Receptacles Length(mm) 8.9

Please check the type/dimensions/specifications of the part GNP8-H in the Integrated Probe Assembly - Standard series.

Products like this...

Part Number
GNP12-A
GNP12-B
GNP12-C
GNP12-G
GNP12-H
GNP6-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMinimum Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Outside Diameter
(Ø)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

101.27-1.50-41.21.01~1.51.0530.1~5031.253295
1 Piece(s)Available

8 Days or more

101.27-1.50[Sphere(SR)] Sphere(SR) B41.21.01~1.51.0530.1~5031.253295
1 Piece(s)Available

8 Days or more

101.27-1.50[Needle] Needle C41.21.01~1.51.0530.1~5031.253295
1 Piece(s)Available

8 Days or more

101.27-1.50[Flat] Flat G41.21.01~1.51.0530.1~5031.253295
1 Piece(s)Available

8 Days or more

101.27-1.50[Straight Crown] Straight Crown H41.21.01~1.51.0530.1~5031.253295
1 Piece(s)Available

8 Days or more

100.30-1.00-3.40.60.01~10.520.1~300.50.652680

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.