(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Less contact points and good conductivity enable stable electrical continuity.
Part Number
Configured Part Number is shown.
No. | Part | [ M ]Material | [ S ]Surface Treatment |
① | Plunger | W1-9 Tool Steel | Gold Plating on Nickel Undercoat |
② | Spring | SWP | Gold Plating |
③ | Sleeve | Brass* | Gold Plating on Nickel Undercoat |
④ | Collar | Brass | Nickel Plating |
Part Number | - | Tip Shape |
GNP12 FNP10N FNP13 MNP50 | - - - - | G E15 A G8 |
Part Number | d | d1 | d2 | d3 | d4 |
GNP6 | 0.6 | 0.65 | 0.5 | (0.45) | 0.3 |
GNP8 | 0.8 | 0.8 | 0.6 | (0.55) | 0.4 |
GNP12 | 1.2 | 1.25 | 1.05 | (0.95) | 0.8 |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | Mounting Hole for Press-Fitting Dimension (Reference) | |
Initial | 2/3 Stroke | |||||||
GNP6 | 0.8mm | 3.4mm | 26gf | 80gf | 0.5A | 50mΩ | 100,000 times | 0.48~0.5mm |
GNP8 | 1.0mm | 3.4mm | 23gf | 80gf | 1A | 0.58~0.6mm | ||
GNP12 | 1.5mm | 4.0mm | 32gf | 95gf | 3A | 300,000 times | 1.03~1.05mm | |
FNP10 | 3.0mm (6.0mm) | 4.5mm | 60gf | 105gf | 3A | 80mΩ | 300,000 times | M2x0.25 |
FNP10N (with Nut) | ||||||||
FNP10HDN (with Nut) | 56gf | 175gf | ||||||
FNP13 | 5.0mm (7.0mm) | 4.0mm | 60gf | 100gf | 3A | 80mΩ | 300,000 times | M2.5x0.35 |
FNP13N (with Nut) | ||||||||
FNP13HDN (with Nut) | 58gf | 175gf | ||||||
FNP22SF | 3.0mm | 7.0mm | 0gf | 100gf | 3A | 80mΩ | 300,000 times | 1.98~2.00mm |
FNP22 | 150gf | |||||||
FNP40SF | 5.0mm | 17.0mm* | 0gf | 220gf | 3.48~3.50mm | |||
FNP40 | 300gf | |||||||
FNPS22 | 3.0mm | 8.0mm | 51gf | 180gf | 3A | 80mΩ | 300,000 times | 1.98~2.00mm |
FNPS35 | 4.0mm | 8.0mm | 66gf | 200gf | 3.17~3.19mm | |||
MNP50 | 7.0mm<9.0mm> | 7.6mm | 228gf | 455gf | 5A | 35mΩ | 300,000 times | 4.18~4.2mm |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GNP6-A |
GNP6-B |
GNP6-C |
GNP6-G |
GNP6-H |
GNP8-A |
GNP8-B |
GNP8-C |
GNP8-G |
GNP8-H |
GNP12-A |
GNP12-B |
GNP12-C |
GNP12-G |
GNP12-H |
Loading...
Type | Contact Probes Assemblies | Full Stroke (Range)(mm) | 3 ~4.5 | Spring Pressure @2/3 Stroke(Range)(gf) | 50.1~100 |
---|---|---|---|---|---|
Plunger Material | W1-9 Tool Steel | Plunger Surface Treatment | Nickel Plating Backing Gold Plating Finish | Plunger Length L1 (Range)(mm) | 12.1~15 |
Integrated Probe Type | Standard type | Barrel, Receptacle Material | Brass | Barrel, Receptacle Length L2 (Range)(mm) | 5~10 |
Properties | Standard | Resistance(mΩ) | 50 | Plunger Length(mm) | 13.9 |
Barrel, Receptacles Length(mm) | 8.9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy