(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 2.54-3.00
•Stroke (mm): 6.4
•Allowable Current (A): 1.5
•Resistance (mO): 80
Part Number
Configured Part Number is shown.
NP60HD-A
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Plunger | C1730B | Rhodium Plating on Nickel Undercoat |
(B) | Barrel | German Silver | Gold Plating on Nickel Undercoat |
(C) | Spring*2 | Stainless | - |
(D) | Balls | Brass | Gold Plating |
No. | [ M ]Material | [ S ]Surface Treatment |
(D) (E) | Brass | Gold Plating on Nickel Undercoat |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Ref. Replacement Usage Cycles | |
Initial | 2/3 Stroke | ||||||
NP120 | 2.0mm | 6.5mm | 15gf | 50gf | 1.5A | 80mΩ | 250,000 times |
NP120HD | 25gf | 100gf | |||||
TP604 | 2.54mm | 4mm | 36gf | 100gf | 1.5A | 80mΩ | 300,000 times |
NP604 | 10gf | 110gf | |||||
NP604HD | 39gf | 160gf | |||||
NP60SF | 2.54mm | 6.4mm | 20gf | 50gf | 1.5A | 80mΩ | 300,000 times |
NP60S | 20gf | 100gf | |||||
NP60 | 30gf | 150gf | |||||
NP60H | |||||||
NP60HD | 170gf | 100,000 times |
Part Number | Matching Non-Contact Type Probe | Mounting Hole for Press-Fitting Dimension (Reference) |
NR120 | NP120 NP120HD | 1.48~1.49mm |
NR120T | 1.62~1.64mm | |
NR604 | TP604 NP604 NP604HD | 1.78~1.79mm |
NR60 | NP60SF NP60S NP60 NP60H NP60HD | 1.78~1.79mm |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NP60HD-A |
Loading...
Minimum Mounting Pitch(mm) | 2.54-3.00 | Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP60HD-A in the Contact Probes/Receptacles - 60 Series series.
Part Number |
---|
NP60-B |
NP60-C |
NP60-D |
NP60HD-A20 |
NP60HD-A24 |
NP60HD-B |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy