(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Probes/Receptacles - 60 Series (Part Numbers)

Contact Probes/Receptacles - 60 Series
  • Volume Discount

•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 2.54-3.00
•Stroke (mm): 6.4
•Allowable Current (A): 1.5
•Resistance (mO): 80

  • inCAD Components
FIND OTHER CONTACT PROBES
 
Contact Probes - NP60SF, NP60, NP60H Series:Related Image
・Materials
■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerC1730BRhodium Plating on Nickel Undercoat
(B)BarrelGerman SilverGold Plating on Nickel Undercoat
(C)Spring*2Stainless-
(D)BallsBrassGold Plating
■Receptacles
No.[ M ]Material[ S ]Surface Treatment
(D) (E)BrassGold Plating on Nickel Undercoat

Specifications

Contact Probes - NP60SF, NP60, NP60H Series:Related Image
■Contact Probes
Part NumberMounting Pitch
(min.)
Full StrokeSpring PressureAllowable CurrentResistanceRef. Replacement Usage Cycles
Initial2/3 Stroke
NP1202.0mm6.5mm15gf50gf1.5A80mΩ250,000 times
NP120HD25gf100gf
TP6042.54mm4mm36gf100gf1.5A80mΩ300,000 times
NP60410gf110gf
NP604HD39gf160gf
NP60SF2.54mm6.4mm20gf50gf1.5A80mΩ300,000 times
NP60S20gf100gf
NP6030gf150gf
NP60H
NP60HD170gf100,000 times
[ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term. >>P.87
■Receptacles
[ ! ]For NR604 and NR60, please select the end shape.
Part NumberMatching Non-Contact Type ProbeMounting Hole for Press-Fitting
Dimension (Reference)
NR120NP120
NP120HD
1.48~1.49mm
NR120T1.62~1.64mm
NR604TP604
NP604
NP604HD
1.78~1.79mm
NR60NP60SF
NP60S
NP60
NP60H
NP60HD
1.78~1.79mm
[ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term. >>P.87

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP60HD-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Receptacle Wire End Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

10Contact Probes[Straight Crown] Straight Crown H5~6.56.4150.1~200-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] German Silver1.3720.1~2520.1~301.5808.4-24.530170

Loading...

  1. 1
 

Basic Information

Minimum Mounting Pitch(mm) 2.54-3.00 Properties Standard

Please check the type/dimensions/specifications of the part NP60HD-H in the Contact Probes/Receptacles - 60 Series series.

Products like this...

Part Number
NP60-B
NP60-C
NP60-D
NP60HD-M
NP60HD-N
NP60S-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Receptacle Wire End Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) B5~6.56.4100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.5Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] German Silver1.3720.1~2520.1~301.5808.4-24.530150
1 Piece(s)Available

Same day

Stock

10Contact Probes[Needle] Needle C5~6.56.4100.1~150-[Carbon Steel] W1-9 Tool Steel1Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] German Silver1.3720.1~2520.1~301.5808.4-24.530150
1 Piece(s)Available

Same day

Stock

10Contact Probes[Cup] Cup D5~6.56.4100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.5Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] German Silver1.3720.1~2520.1~301.5808.4-24.530150
1 Piece(s)Available

8 Days or more

10Contact Probes[Straight Crown] Straight Crown M5~6.56.4150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.7Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] German Silver1.3720.1~2520.1~301.5808.4-24.530170
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) N5~6.56.4150.1~200-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] German Silver1.3720.1~2520.1~301.5808.4-24.530170
1 Piece(s)Available

8 Days or more

10Contact Probes-5~6.56.450.1~100-[Copper Alloy] Brass(JIS-C1730B)1.55Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] German Silver1.3720.1~2510.1~201.5808.4-24.520100

Additional Products in this Category

Complementary Products

Tech Support