(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Barrel Receptacle Material: Brass
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.70-2.00
•Stroke (mm): 6.5
•Allowable Current (A): 1.5
Part Number
Configured Part Number is shown.
NP120-D
No. | Part | [ M ]Material | [ S ]Surface Treatment |
① | Plunger | W1-9 Tool Steel | Rhodium Plating on Nickel Undercoat |
② | Barrel | Brass | Gold Plating on Nickel Undercoat |
③ | Spring | SWP | Gold Plating |
No. | [ M ]Material | [ S ]Surface Treatment |
④ ⑤ | Brass | Gold Plating on Nickel Undercoat |
Part Number | - | Tip (End) Shape | - | Lead Wire Color | - | Lead Wire Length |
NP120 NP60SF NR120 NR604 NRB120 NRB604 | - - - | D B B | - - | W W | - - | 1000 400 |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | |
Initial | 2/3 Stroke | ||||||
NP120 | 2.0mm | 6.5mm | 15gf | 50gf | 1.5A | 80mΩ | 250,000 times |
NP120HD | 25gf | 100gf | |||||
TP604 | 2.54mm | 4mm | 36gf | 100gf | 1.5A | 80mΩ | 300,000 times |
NP604 | 10gf | 110gf | |||||
NP604HD | 39gf | 160gf | |||||
NP60SF | 2.54mm | 6.4mm | 20gf | 50gf | 1.5A | 80mΩ | 300,000 times |
NP60S | 20gf | 100gf | |||||
NP60 | 30gf | 150gf | |||||
NP60H | |||||||
NP60HD | 170gf | 100,000 times |
Part Number | Matching Contact Probe | Mounting Hole for Press-Fitting Dimension (Reference) |
NR120 | NP120 NP120HD | 1.48~1.49mm |
NR120T | 1.62~1.64mm | |
NR604 | TP604 NP604 NP604HD | 1.78~1.79mm |
NR60 | NP60SF NP60S NP60 NP60H NP60HD | 1.78~1.79mm |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NP120-D |
Loading...
Minimum Mounting Pitch(mm) | 1.70-2.00 | Barrel, Receptacle Material | Brass | Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP120-D in the Contact Probes/Receptacles - 120 Series series.
Part Number |
---|
NP120-A |
NP120-B |
NP120-C |
NP120-E |
NP120-G |
NP120-H |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy