(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Receptacles with Lead Wire - for 45, 88 Series

Receptacles with Lead Wire - for 45, 88 Series
  • Volume Discount

•Type: Receptacle
•Barrel Receptacle Material: Brass
•Receptacle Max. O.D. D Dimension (Range) (Ø): 1.01~1.5
•Receptacle Wire End: B Solder and Crimp Type
•Property: Standard

  • inCAD Components

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP68SF
NP88
NR88
NR45S
NRB68
NRSB45
-
-

-


A
C

B





-
-




W
W




-
-




1000
400
Part NumberLead Wire ColorLead Wire Length (mm)Lead WireLeadReceptacle Used
NRB68W
R
BL
(White)
(Red)
(Blue)
400
1000
Ø0.63Ø0.12x7 pcs.NR68
NRB88Ø0.63Ø0.12x7 pcs.NR88
NRSB45Ø1.0Ø0.08x40 pcs.NR45S-B
NRB45Ø1.0Ø0.08x40 pcs.NR45-B
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NRB45-BL-1000
NRB45-BL-400
NRB45-R-1000
NRB45-R-400
NRB45-W-1000
NRB45-W-400
NRB88-BL-1000
NRB88-BL-400
NRB88-R-1000
NRB88-R-400
NRB88-W-1000
NRB88-W-400
NRSB45-BL-1000
NRSB45-BL-400
NRSB45-R-1000
NRSB45-R-400
NRSB45-W-1000
NRSB45-W-400
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMinimum Mounting Pitch
(mm)
Receptacle Wire End Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Lead Wire Color Selection Lead Wire Length
(mm)
1 Piece(s)Available

8 Days or more

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3225.1~301.4229.2BL (Blue)1,000
1 Piece(s)Available

Same day

Stock

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3225.1~301.4229.2BL (Blue)400
1 Piece(s)Available

8 Days or more

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3225.1~301.4229.2R (Red)1,000
1 Piece(s)Available

8 Days or more

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3225.1~301.4229.2R (Red)400
1 Piece(s)Available

8 Days or more

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3225.1~301.4229.2W (White)1,000
1 Piece(s)Available

Same day

Stock

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3225.1~301.4229.2W (White)400
1 Piece(s)Available

8 Days or more

101.27-1.50-1.1015.1~201.3017.1BL (Blue)1,000
1 Piece(s)Available

10 Days or more

101.27-1.50-1.1015.1~201.3017.1BL (Blue)400
1 Piece(s)Available

8 Days or more

101.27-1.50-1.1015.1~201.3017.1R (Red)1,000
1 Piece(s)Available

8 Days or more

101.27-1.50-1.1015.1~201.3017.1R (Red)400
1 Piece(s)Available

8 Days or more

101.27-1.50-1.1015.1~201.3017.1W (White)1,000
1 Piece(s)Available

8 Days or more

101.27-1.50-1.1015.1~201.3017.1W (White)400
1 Piece(s)Available

8 Days or more

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3215.1~201.4217.5BL (Blue)1,000
1 Piece(s)Available

8 Days or more

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3215.1~201.4217.5BL (Blue)400
1 Piece(s)Available

8 Days or more

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3215.1~201.4217.5R (Red)1,000
1 Piece(s)Available

8 Days or more

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3215.1~201.4217.5R (Red)400
1 Piece(s)Available

8 Days or more

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3215.1~201.4217.5W (White)1,000
1 Piece(s)Available

8 Days or more

101.70-2.00[Crimp Type] B Solder and Crimp Type1.3215.1~201.4217.5W (White)400

Loading...

  1. 1

Example

Recepticels with Wire - NRB88 Series:Related Image
 

Basic Information

Type Receptacle Receptacle Max. O.D. D (Range)(Ø) 1.01~1.5 Barrel, Receptacle Material Brass
Properties Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.