(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Receptacles with Lead Wire - for 30, 68, 72 Series (Part Numbers)

Receptacles with Lead Wire - for 30, 68, 72 Series
  • Volume Discount

•Type: Receptacle
•Mounting Pitch (mm): 1.27-1.50
•Receptacle Wire End: B Solder and Crimp Type
•Property: Standard

  • inCAD Components

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP30
NP68S3SF
NR30K
NR72K
NRSHB30
NRB68
-
-
-



A
B
B






-
-




R
W




-
-




1000
1000
Part NumberLead Wire ColorLead Wire Length (mm)Lead WireLeadReceptacle Used
NRKB30W
R
BL
(White)
(Red)
(Blue)
400
1000
Ø0.4Ø0.08x7 pcs.NR30K-B
NRSHB30Ø0.4Ø0.08x7 pcs.NR30SH-B
NRKB72Ø0.63Ø0.12x7 pcs.NR72K
NRB68Ø0.63Ø0.12x7 pcs.NR68
NRB76Ø0.63Ø0.12x7 pcs.NR76
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NRB68-BL-400
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSReceptacle Wire End Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Lead Wire Color Selection Lead Wire Length
(mm)
1 Piece(s)Available

8 Days or more

10[Crimp Type] B Solder and Crimp Type0.01~1[Copper Alloy] Brass0.8525.1~300.9725.3BL (Blue)400

Loading...

  1. 1

More Information

>> P.89
 

Basic Information

Type Receptacle Minimum Mounting Pitch(mm) 1.27-1.50 Properties Standard

Please check the type/dimensions/specifications of the part NRB68-BL-400 in the Receptacles with Lead Wire - for 30, 68, 72 Series series.

Products like this...

Part Number
NRB68-BL-1000
NRB68-R-1000
NRB68-R-400
NRB68-W-1000
NRB68-W-400
NRB76-BL-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSReceptacle Wire End Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Lead Wire Color Selection Lead Wire Length
(mm)
1 Piece(s)Available

8 Days or more

10[Crimp Type] B Solder and Crimp Type0.01~1[Copper Alloy] Brass0.8525.1~300.9725.3BL (Blue)1,000
1 Piece(s)Available

8 Days or more

10[Crimp Type] B Solder and Crimp Type0.01~1[Copper Alloy] Brass0.8525.1~300.9725.3R (Red)1,000
1 Piece(s)Available

8 Days or more

10[Crimp Type] B Solder and Crimp Type0.01~1[Copper Alloy] Brass0.8525.1~300.9725.3R (Red)400
1 Piece(s)Available

8 Days or more

10[Crimp Type] B Solder and Crimp Type0.01~1[Copper Alloy] Brass0.8525.1~300.9725.3W (White)1,000
1 Piece(s)Available

8 Days or more

10[Crimp Type] B Solder and Crimp Type0.01~1[Copper Alloy] Brass0.8525.1~300.9725.3W (White)400
1 Piece(s)Available

8 Days or more

10-1.01~1.5[Copper Alloy] Phosphor Bronze130.1 or More1.131.5BL (Blue)1,000

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.