(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters - L-Shaped, Knurled, Flanged

Cartridge Heaters - L-Shaped, Knurled, Flanged

Click this image to zoom it.

•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 304 Stainless Steel
•Cartridge Type: Flanged

  • inCAD Components

Part Number

Configured Part Number is shown.

Cartridge Heaters - L-Shaped, Knurled, Flanged:Related Image
・Materials
[ M ] Material: Heater : 304 Stainless Steel
[ M ] Material: Knurling : 304 Stainless Steel
[ M ] Material: Lead Wire: See Below
[ M ] Material: Terminal : Copper (Tin Plating)
[ M ] Material: Flange : Stainless Steel

Specifications

Part Number-L-V-W-F Lead Wire-Terminal
Lead Wire TypeLength
MCHL12-300-V100-W350-M1000-Y
■L-Shaped, Knurled, Flanged
Part Number
L
1mm Increment
V (Voltage)
W (Electric Power) 10W Increment
F (Lead Wire Length)
Terminal
Electrical Power Density (W/cm2)
Type
D
Lead Wire Type
10mm Increment
MCZLRA
8
50~400
100
50~600
B
G
T
M

100~1000
N
M
Y

2≤W/cm2≤15
[ ! ]W/cm2=W/{Dπ(L-7)/100}
Calculate with the electrical power density of heat-generating part, not with the overall length.
( )
200
50~1200
10
50~600
100
50~600
200
50~1200
12
100
50~800
200
50~1600
■Lead Wire Type
■Type of Terminal
SymbolLead Wire TypeHeat Resistance TemperatureFeatures
BTin Plated Annealed Copper Fiber Glass Braided Wire180°CGeneral Use
GSilicon Rubber + Tin Plated Annealed Copper Wire180°CFor chemical and water resistant items
Tfluoropolymer + Nickel Plated Annealing Copper Wire260°CFor chemical, water and weather resistant items
MMica Polyimide-Wound Silica + Nickel Coated Copper Wire400°CFor heat resistant items

SymbolType of TerminalNominal Screw
NNo Crimp Terminal-
MCrimp Terminal - RoundM4
YCrimp SpadeM4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCZLRA8-[50-400/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCZLRA8-[50-400/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCZLRA8-[50-400/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCZLRA8-[50-400/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCZLRA10-[50-600/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCZLRA10-[50-600/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCZLRA10-[50-600/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCZLRA10-[50-600/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCZLRA12-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[M,​N,​Y]
MCZLRA12-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[M,​N,​Y]
MCZLRA12-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[M,​N,​Y]
MCZLRA12-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[M,​N,​Y]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(Ø)
Diameter
(Ø)
#2 Lead Wire Length (Mica Polyimide-Wound Silica + Nickel Coated Copper Wire) [M]
(mm)
Lead Wire Length (Silicon Rubber + Tin Plated Annealed Copper Wire) [G]
(mm)
Lead Wire Length (fluoropolymer + Nickel Plated Annealing Copper Wire) [T]
(mm)
Lead Wire Length (Tin Plated Annealed Copper + Glass Braided Wire) [B]
(mm)
V W
1 Piece(s)

15 Days or more

10~8850 ~ 400---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600---100 ~ 1000100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600100 ~ 1000---100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1600
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(Ø)
Diameter
(Ø)
#2 Lead Wire Length (Mica Polyimide-Wound Silica + Nickel Coated Copper Wire) [M]
(mm)
Lead Wire Length (Silicon Rubber + Tin Plated Annealed Copper Wire) [G]
(mm)
Lead Wire Length (fluoropolymer + Nickel Plated Annealing Copper Wire) [T]
(mm)
Lead Wire Length (Tin Plated Annealed Copper + Glass Braided Wire) [B]
(mm)
V W

Loading...

  1. 1

More Information

[ ! ]Maximum Operating Temperature: 600°C
[ ! ]Maximum Operating Temperature means value at the sheath part. Please pay attention to Lead Wire Heat Resistance Temperature and be sure to put the lead wire out of the mounting hole.

Basic Information

Category Heaters Maximum Operating Temperature(°C) 600

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.