(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Resisting Tape

Heat Resisting Tape

Click this image to zoom it.

Move the mouse over the image to zoom

  • Heat Resisting Tape
  • Heat Resisting Tape
  • Heat Resisting Tape
  • Volume Discount

·This is a heat resistant tape. [Surface Material]Choose from fluoropolymer, aluminum, etc.

Heat Resisting Tape:Related Image
・Materials
Type[ M ]MaterialHeat Resistance Temperature
SurfaceHeaterAdhesive Part
MCATAluminumGlass ClothAcrylic Adhesive Material150°C
MCTFFluoro Resin (PTFE)Silicon Adhesives200°C
MCTFGFluoro Resin (PTFE)Glass ClothSilicon Adhesives200°C

Specifications

Part Number
MCAT20
■Characteristic Values of Heat Resistance Tapes
(Listed values are not guaranteed values but reference values.)
ItemMCATMCTFMCTFG
Operating Temperature (°C)150200200
Tensile Strength (N/cm)24108330
Elongation (%)12.520.04.7
Adhesive Strength (N/25mm Width)161012.9
* The adhesive strength means the 180 degree peeling strength. (When adhered to 304 Stainless Steel)
Part Number[ ! ]L
(m)
T
(mm)
TypeW
(mm)
MCAT20200.25
50
MCTF25100.23
50
MCTFG25100.18
50
[ ! ]L dimension is by the meter.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCAT20
MCAT50
MCTF25
MCTF50
MCTFG25
MCTFG50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Surface Material Body Material
1 Piece(s)Available

8 Days or more

1020AluminumGlass Cloth
1 Piece(s)Available

8 Days or more

1050AluminumGlass Cloth
1 Piece(s)Available

8 Days or more

1025FluororesinFluororesin
1 Piece(s)Available

8 Days or more

1050FluororesinFluororesin
1 Piece(s)Available

8 Days or more

1025FluororesinGlass Cloth
1 Piece(s)Available

8 Days or more

1050FluororesinGlass Cloth

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.