(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hot Air Generators - Small

Hot Air Generators - Small

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hot Air Generators - Small
  • Hot Air Generators - Small
  • Hot Air Generators - Small
  • Volume Discount

•Type: Hot-Air Gun
•Maximum Air Volume (m2/min): 60

Small Hot Air Gererators - Standard Type:Related Image
Small Hot Air Gererators - Standard Type:Related Image
・Materials
[ M ] Material: Generator: Quartz Glass / Case: Stainless Steel

Specifications

Part Number
MAHZA1
Part NumberV
(Voltage)
W
(Electric Power)
Max. Flow
(ℓ/min)
Operating Gas Pressure
kgf/cm2(MPa)
Maximum Operating Temperature
Temperature
TypeNo.
MAHZA
MAHZB
MAHZC
1100350602(0.2)800°C
2200440

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MAHZA1
MAHZA2
MAHZB1
MAHZB2
MAHZC1
MAHZC2
Part NumberMinimum order quantityVolume DiscountDays to Ship Heater Capacity
(kw)
Power Supply Tip Shape
1 Piece(s)Available

15 Days or more

0.35Single-phase100VStraight
1 Piece(s)Available

15 Days or more

0.44Single-phase 200VStraight
1 Piece(s)Available

10 Days or more

0.35Single-phase100VTapered
1 Piece(s)Available

10 Days or more

0.44Single-phase 200VTapered
1 Piece(s)Available

10 Days or more

0.35Single-phase100VFlat
1 Piece(s)Available

10 Days or more

0.44Single-phase 200VFlat

Loading...

  1. 1

More Information

Small Hot Air Gererators - Standard Type:Related Image
Small Hot Air Gererators - Standard Type:Related Image
3 Put the nozzle toward the object, and start heating.
* Temperature Adjusters (>> Click here) and Temperature Controllers (>> Click here) cannot be used.

Example

Small Hot Air Gererators - Standard Type:Related Image

Flow Rate Controller (>> Click here)
 

Basic Information

Type Hot-Air Gun Maximum Air Volume(m2/min) 60

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.