(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Nozzle Components - Clamp Terminals

Air Nozzle Components - Clamp Terminals

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Terminal on which a nozzle can be mounted directly.

  • inCAD Components
Terminals for Nozzles - Clamp Type:Related Image
・Materials
[ M ] Material: 6063 Aluminum Alloy [ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-No.-T
NZTA8
NZTB1-1
NZTC1
NZTD4
-


H





-



0.5
Part NumberNo.Rc (PT)BLEGHFMAdd1hWIncluded Bolt
TypeD
NZTA8H-12271116710M33.56.53.51SCB3- 8
V
10H163013.516.58.5M44.584.51.5SCB4-10
V
12H1/8184015251016M44.584.51.5SCB4-10
V
15H1/4225219331322M55.59.55.51.5SCB5-15
V

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NZTA8-H
NZTA8-V
NZTA10-H
NZTA10-V
NZTA12-H
NZTA12-V
NZTA15-H
NZTA15-V
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter
(mm)
Hole Direction
1 Piece(s)Available

8 Days or more

108H
1 Piece(s)Available

8 Days or more

108V
1 Piece(s)Available

8 Days or more

1010H
1 Piece(s)Available

8 Days or more

1010V
1 Piece(s)Available

8 Days or more

1012H
1 Piece(s)Available

8 Days or more

1012V
1 Piece(s)Available

8 Days or more

1015H
1 Piece(s)Available

8 Days or more

1015V

Loading...

  1. 1

Example

Terminals for Nozzles - Clamp Type:Related Image
Air Blow Nozzle ABNZ (>> Click here)
Speed Controller SPSNL (>> Click here)
 

Basic Information

Spray Shape Air Nozzle-related Parts Material 6063 Aluminum Alloy Type Related Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.