(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spray Nozzles - Ring-Shape Spray Pattern

Spray Nozzles - Ring-Shape Spray Pattern

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Fine Particle Type of Spray Nozzle

  • inCAD Components
Spray Nozzles - Annnular Shape Spray Pattern:Related Image
Spray Nozzles - Annnular Shape Spray Pattern:Related Image
・Materials
[ M ] Material: Body, Strainer (80 Mesh) 304 Stainless Steel

Specifications

Part Number-d
NZRK2
NZRCS1
-
-
1.6
1.6
Part Numberd
(Hole Dia.)
TMass
(g)
TypeNo.
NZRT20.5R1/433.0
0.7
1.0
■Feature: Since particle is very fine as a fluid nozzle, the higher the water pressure is the higher the efficiency of air saturation becomes.
■Applications: Humidification, Small Amount of Fluid Application
■NZRT Specifications
SizeHole Dia. (mm)0.50.71.0
1/4Water Pressure (MPa)0.20.30.40.50.20.30.40.50.20.30.40.5
Water Qty. (ℓ/min)0.110.130.150.170.140.170.190.210.200.240.270.30
Spray Angle (° )606065706565707565707580
[ ! ]Listed values are not guaranteed but representative values.
[ ! ]Does not spray normally at less than 0.2MPa. If the current fluid is air, the product does not spray with the values described on the above table.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NZRT2-0.5
NZRT2-0.7
NZRT2-1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpray Angle θ (at 0.5MPa)
(deg)
Hole diameter
(mm)
1 Piece(s)Available

8 Days or more

10700.5
1 Piece(s)Available

8 Days or more

10750.7
1 Piece(s)Available

8 Days or more

10801.0

Loading...

  1. 1
 

Basic Information

Spray Shape Annular Shape Fluid A Fluid Material 304 Stainless Steel
Type Fluid Nozzle Nominal Screw Dimension 2(R1/4)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.