(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spray Nozzles - Line-Shaped Spray Pattern

Spray Nozzles - Line-Shaped Spray Pattern
  • Volume Discount

Spray Nozzles capable of spraying fluid in fan-like shape.

  • inCAD Components
Spray Nozzles - Fan-Shape Spray Pattern, 90 Deg.:Related Image
Spray Nozzles - Fan-Shape Spray Pattern, 90 Deg.:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-d
NZRFS1-1.0
Part Numberd
(Hole Dia.)
TLL1L2H1H2B1B2Mass (g)
TypeNo.
NZRFS11.0R1/825.08.08.06.03.012.013.814.0
1.2
1.6
2.0
2.5
22.0R1/432.014.010.06.02.014.016.027.0
2.5
3.2
4.0
■Feature: Water is sprayed at wide angle under low pressure forming water film.
■Applications: Cleaning, Liquid Application on Glass or Film Surface
■NZRFS Specifications
SizeHole Dia. (mm)1.01.21.62.02.5
1/8Water Pressure (MPa)0.050.070.100.150.200.050.070.100.150.200.050.070.100.150.200.050.070.100.150.200.050.070.100.150.20
Water Qty. (ℓ/min)0.36 0.51 0.60 0.74 0.86 0.64 0.76 0.89 1.10 1.26 1.17 1.38 1.66 2.01 2.31 1.84 2.16 2.59 3.13 3.58 2.87 3.41 4.07 4.90 5.60
Spray Angle (° )6575901001108090100110115100110120120125115125130135140115125130135140
SizeHole Dia. (mm)2.02.53.24.0
1/4Water Pressure (MPa)0.050.070.100.150.200.050.070.100.150.200.050.070.100.150.200.050.070.100.150.20
Water Qty. (ℓ/min)1.772.092.50 3.033.492.813.333.954.755.40 4.60 5.386.30 7.658.857.258.60 10.112.414.2
Spray Angle (° )110115120125130115120125130135115120130130135115120130135140
[ ! ]Listed values are not guaranteed but representative values. [ ! ]If the current fluid is air, the product does not spray with the values described on the above table.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NZRFS1-1.0
NZRFS1-1.2
NZRFS1-1.6
NZRFS1-2.0
NZRFS1-2.5
NZRFS2-2.0
NZRFS2-2.5
NZRFS2-3.2
NZRFS2-4.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter
(mm)
Nominal Screw Dimension
1 Piece(s)Available

8 Days or more

101.01(R1/8)
1 Piece(s)Available

8 Days or more

101.21(R1/8)
1 Piece(s)Available

8 Days or more

101.61(R1/8)
1 Piece(s)Available

8 Days or more

102.01(R1/8)
1 Piece(s)Available

8 Days or more

102.51(R1/8)
1 Piece(s)Available

8 Days or more

102.02(R1/4)
1 Piece(s)Available

8 Days or more

102.52(R1/4)
1 Piece(s)Available

8 Days or more

103.22(R1/4)
1 Piece(s)Available

8 Days or more

104.02(R1/4)

Loading...

  1. 1
 

Basic Information

Spray Shape Fan-shaped Type Fluid A Fluid Material 304 Stainless Steel
Type Fluid Nozzle

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.