(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Ball Valves - Compact, Brass, Rotary Nut, PT Threaded, Tube Connection

Ball Valves - Compact, Brass, Rotary Nut, PT Threaded, Tube Connection

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Compact Ball Valves enabling smooth Open/Close operations due to light torque.

Compact Ball Valves - Brass, Rotary Nut, PT Threaded / Tube Connection:Related Image

Specifications

Part Number-Color
BBPTR11F-B
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberHandle ColorDT
R(PT)
L
TypeNo.
BBPCR61Not specified
(Orange)
B W
(Black) (White)
Y BL
(Yellow) (Blue)
61/866
8281/4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBPCR61
BBPCR61-B
BBPCR61-BL
BBPCR61-W
BBPCR61-Y
BBPCR82
BBPCR82-B
BBPCR82-BL
BBPCR82-W
BBPCR82-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Supply Side, Connecting Tube Diameter
(Ø)
Handle Color No.
1 Piece(s)Available

8 Days or more

1/86Not specified (Orange)61
1 Piece(s)Available

8 Days or more

1/86B (Black)61
1 Piece(s)Available

8 Days or more

1/86BL (Blue)61
1 Piece(s)Available

8 Days or more

1/86W (White)61
1 Piece(s)Available

8 Days or more

1/86Y (Yellow)61
1 Piece(s)Available

8 Days or more

1/48Not specified (Orange)82
1 Piece(s)Available

8 Days or more

1/48B (Black)82
1 Piece(s)Available

8 Days or more

1/48BL (Blue)82
1 Piece(s)Available

8 Days or more

1/48W (White)82
1 Piece(s)Available

8 Days or more

1/48Y (Yellow)82

Loading...

  1. 1

More Information

Compact Ball Valves - Brass, Rotary Nut, PT Threaded / Tube Connection:Related Image
Specifications
Applicable FluidsWater, Air, Oil
Operating Temperature Range-10~80˚C (No Freezing)
Normal Operating Pressure0.98MPa
 

Basic Information

Valve Type Compact Ball Valves Ball Valve Type Standard bore Applicable Fluid Water / Air / Oil
Main Body Shape Straight Type Body Material Brass Operation Method Manual
Supply Side, Connection Type R (PT) Operating Temperature Range(℃) -10::80 Handle Shape Lever Handle Type
Control Side, Connection Type Tube Connection Length(mm) 66 Height(mm) 28.5
Handle diameter(Ø) 40

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.