(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Couplings - Plug, Tapped, No Valve

Quick Couplings - Plug, Tapped, No Valve

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick Couplings - Plug, Tapped, No Valve
  • Quick Couplings - Plug, Tapped, No Valve
  • Volume Discount
  • Lead Time Reduction

•Thread Type: Tapped Type
•Operating Environment Application: Standard
•Type: Standard
•Male/Female: Plugs

Quick Couplings - Plug, Tapped, No Valve:Related Image

Specifications

Part Number
QNPFC3
Part NumberRc
(PT)
DdLL1L2
TypeNo.
QNPFC
QNPFS
11/8144.528.51115.5
21/4176.5351418
33/82110401521.5
41/22913451724
63/43517511928
814125602136.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
QNPFC1
QNPFC2
QNPFC3
QNPFC4
QNPFC6
QNPFC8
QNPFS1
QNPFS2
QNPFS3
QNPFS4
QNPFS6
QNPFS8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Operating Temperature Range
(℃)
Max. Operating Pressure
(MPa)
Thread Diameter
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80null~4.9Rc(PT)1/8
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80null~4.9Rc(PT)1/4
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80null~4.9Rc(PT)3/8
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80null~4.9Rc(PT)1/2
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80null~2.9Rc(PT)3/4
1 Piece(s)Available

8 Days or more

10[Brass] Brass-20~80null~2.9Rc(PT)1
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180null~7.4Rc(PT)1/8
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180null~7.4Rc(PT)1/4
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180null~7.4Rc(PT)3/8
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180null~7.4Rc(PT)1/2
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180null~4.4Rc(PT)3/4
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel-15~180null~4.4Rc(PT)1

Loading...

  1. 1

More Information

Quick Couplings - Plug, Tapped, No Valve:Related Image
Quick Couplings - Plug, Tapped, No Valve:Related Image
 

Basic Information

Type Standard Applicable Fluid Water / Air / Oil Male/Female Plugs
Valve Structure Double passages opening type Thread Type Female Threaded Tapped Operating Environment, Applications Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.