(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Thread Type: For Hose Connection
•Operating Environment Application: Standard
•Type: Standard
•Male/Female: Plugs
•Valve Structure: Dual Passage Opening Closing Type
Part Number
Configured Part Number is shown.
Part Number |
QNPFC3 |
Part Number | B | D | d | L | L1 | L2 | |
Type | No. | ||||||
QNPHC QNPHS | 6 | 6.5 | 11 | 3 | 41 | 20 | 15.5 |
9 | 11 | 18 | 7 | 60 | 30 | 21.5 | |
12 | 15 | 22 | 10 | 66 | 35 | 24 | |
19 | 21 | 28 | 15 | 79 | 43 | 28 | |
25 | 27 | 40 | 19 | 98 | 50 | 36.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
QNPHC6 |
QNPHC9 |
QNPHC12 |
QNPHC19 |
QNPHC25 |
QNPHS6 |
QNPHS9 |
QNPHS12 |
QNPHS19 |
QNPHS25 |
Part Number |
---|
Loading...
Body Material | Special Carbon Steel |
Applicable Fluid | Oil |
Seal Material | Nitrile Rubber |
Operating Temperature Range | -20~80°C |
Max. Operating Pressure | 20.6MPa (210 Type) 34.3MPa (350 Type) |
Pressure Resistant | 30.9MPa (210 Type) 51.5MPa (350 Type) |
Type | Standard | Applicable Fluid | Water / Air / Oil | Male/Female | Plugs |
---|---|---|---|---|---|
Valve Structure | Double passages opening type | Thread Type | For Hose Connection | Operating Environment, Applications | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy