(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Quick Couplings - Socket, Tapped, Valve

Quick Couplings - Socket, Tapped, Valve

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick Couplings - Socket, Tapped, Valve
  • Quick Couplings - Socket, Tapped, Valve
  • Quick Couplings - Socket, Tapped, Valve
  • Quick Couplings - Socket, Tapped, Valve
  • On Sale Till 15/12/2024
  • Volume Discount

•Thread Type: Tapped Type
•Operating Environment Application: Standard
•Type: Standard
•Male/Female: Sockets

  • inCAD Components
Quick Couplings - Socket, Tapped, Valve:Related Image
・Materials
Type[ M ]Material
Standard TypeHigh Flow Rate
QBSFCQBSFCHBrass
QBSFSQBSFSH304 Stainless Steel

Specifications

Part Number
QBPFC3
Part NumberRc
(PT)
LDPB
TypeNo.
QBSFC
QBSFS
QBSFCH
QBSFSH
11/8482418(15.5)14
21/458(55)2822(19)17
33/865(62)3525(23.5)21
41/271.74535(32)29
63/4885541(39)35
[ ! ]Values in ( ) are for QBSFCH and QBSFSH.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
QBSFC1
QBSFC2
QBSFC3
QBSFC4
QBSFC6
QBSFCH1
QBSFCH2
QBSFCH3
QBSFCH4
QBSFCH6
QBSFS1
QBSFS2
QBSFS3
QBSFS4
QBSFS6
QBSFSH1
QBSFSH2
QBSFSH3
QBSFSH4
QBSFSH6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Diameter Type of Flow Rate
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/8Standard Type
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/4Standard Type
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)3/8Standard Type
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/2Standard Type
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)3/4Standard Type
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/8High Flow Rate
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/4High Flow Rate
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)3/8High Flow Rate
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/2High Flow Rate
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)3/4High Flow Rate
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/8Standard Type
1 Piece(s)Available

Same day

Stock

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/4Standard Type
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)3/8Standard Type
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/2Standard Type
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)3/4Standard Type
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/8High Flow Rate
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/4High Flow Rate
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)3/8High Flow Rate
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/2High Flow Rate
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)3/4High Flow Rate

Loading...

  1. 1

More Information

Quick Couplings - Socket, Tapped, Valve:Related Image
 

Basic Information

Type Standard Applicable Fluid Water / Air / Oil Male/Female Sockets
Valve Structure Double passages opening closing type Thread Type Female Threaded Tapped Operating Environment, Applications Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.