(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Throttle Valves - 90 Deg. Elbow

Throttle Valves - 90 Deg. Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Valves capable of controlling air from either right or left side and regardless of Free Flow or Control Flow.

  • inCAD Components
Throttle Valves - 90 Deg. Elbow:Related Image

Specifications

Part Number-Nominal
SEJC4-M5
Part NumberNominalRABL1L2P1P2CEOpposite Side
H
XYMass (g)
TypeDMaxMinMaxMin
SEJC4M5M5x0.82.929.72726.824.16.789.81115.487.89.87.9
1R1/8841.335.237.331.210.714.417.71018
6M5M5x0.82.929.72726.824.17.5810.59.811.617.589.811.88.6
1R1/8841.335.237.331.210.714.418.31019
2R1/411.148.741.942.735.911.918.420.21437
81R1/8841.335.237.331.211.914.414.418.126.91013.8-22
2R1/411.148.741.942.735.913.218.428.41440
102R1/411.148.741.942.735.914.817.618.420.230.91416.8-44

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SEJC4-1
SEJC4-M5
SEJC6-1
SEJC6-2
SEJC6-M5
SEJC8-1
SEJC8-2
SEJC10-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D
(mm)
Nominal of Thread M
1 Piece(s)Available

8 Days or more

1041 (R1/8)
1 Piece(s)Available

8 Days or more

104M5
1 Piece(s)Available

8 Days or more

1061 (R1/8)
1 Piece(s)Available

8 Days or more

1062(R1/4)
1 Piece(s)Available

8 Days or more

106M5
1 Piece(s)Available

8 Days or more

1081 (R1/8)
1 Piece(s)Available

8 Days or more

1082(R1/4)
1 Piece(s)Available

8 Days or more

10102(R1/4)

Loading...

  1. 1

More Information

Feature / Specifications
■Feature: Regardless of free flow or control flow, air can be controlled from either right or left side.
Applicable FluidAir
Operating Temperature Range
0~60°C* Operating pressure is set at ambient temperature (20°C).
Operating Pressure Range0~0.9MPa
 

Basic Information

Applicable Fluid Air Seal Material Nitrile Rubber Control Flow Rate(l/min) 0::0.9
Environment, Applications Standard Operating Temperature Range(℃) 0::60 Thread Portion Material Brass
Operating Pressure Range(MPa) 0::0.9 Knob Type Standard Joint Type Male thread + One-Touch Couplings

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.