(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One Touch coupling suitable for clean room environment.
Part Number
Configured Part Number is shown.
Part Number | - | Nominal |
PPSCN4 PPSCY6 | - - | 1 1 |
Part Number | B | L | P | Mass (g) | Effective Sectional Area (mm2) | ||
Type | D1 | D2 | |||||
PPCGY | 6 | 4 | 37.8 | 15.3 | 10 | 3.5 | 5.3 |
8 | 4 | 40.3 | 16.8 | 12.5 | 4 | 5.3 | |
6 | 40.9 | 17.4 | 4.5 | 9 | |||
10 | 6 | 43.9 | 18.9 | 12.5 | 5.5 | 9 | |
8 | 43.7 | 18.7 | 14.5 | 6.5 | 20 | ||
12 | 8 | 49.7 | 20.7 | 14.5 | 8.5 | 20 | |
10 | 50.2 | 21.2 | 17.5 | 10 | 35 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PPCGY6-4 |
PPCGY8-4 |
PPCGY8-6 |
PPCGY10-6 |
PPCGY10-8 |
PPCGY12-8 |
PPCGY12-10 |
Loading...
Applicable Fluid | Air, Water, Chemicals |
Operating Temperature Range | 0~80°C |
Max. Operating Pressure | 0.9MPa (20°C) |
Operating Vacuum Level | -100kPa |
Type | One-Touch Couplings | Thread Portion Material | No Thread Part | Application | Clean circumstance |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemicals, Solvent | Fitting Type | Socket and reducer | Sockets, Reducers | Reducer |
Operating Temperature Range | 0::80°C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy