(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Male 90° Elbows

Push to Connect Fittings - Male 90° Elbows

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: C36000 Brass (Brass) or 304 Stainless Steel

  • inCAD Components

PDFP.2019-3481

Unit examples related to this product
One-Touch Couplings - Male 90 Deg. Elbows:Related Image
・Materials
[ M ] Material: Body: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number-Nominal-Body Color
MSCNL6
UJDST8

-

1


-


B

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalBody ColorABCWrench Flats HThread Size MEffective Sectional Area (mm2)Mass (g)
TypeD
MSELL
MJELLS
4M5B
(Black)

W
(White)
17.1(18)14.6(15)9(10)9(8)M5x0.83.24.6(5)
117.1(18.5)17.8(20.5)10R1/84.4(3.5)7.9(8)
217.1(18.5)20.8(24)14R1/417(15)
6M518(20)15.7(15)11.2(12.5)9(10)M5x0.83.2(4.2)5.4(7)
118(21)18.9(24)10(12)R1/88.5(8)8.7(13)
218(21)21.9(28)14R1/417.8(18)
318(21)22.9(30)17R3/827.2(26)
8123.620.3(25.5)13.6(14.5)10(14)R1/815(18)10.4(17)
223.622.8(28.5)14R1/419.1(20)
323.623.8(30)17R3/828.4(28)
10125(27)23.6(28)16.3(17.5)17R1/822.1(24.3)20.8(26)
225(27)26.6(31)17R1/431.5(27)25.5(28)
325(27)26.1(32.5)17R3/827.5(33)
425(27)29.1(35.5)21(22)R1/247.2(49)
12232.2(29.5)28.5(33)19.717(19)R1/441.7(33)31.1(37)
332.2(29.5)28(34.5)17(19)R3/842.6(35)33.1(43)
432.2(29.5)31(39.5)21(22)R1/252.8(56)
16334(35.5)36(41)25.6(26.5)20(22)R3/877.8(80)52.9(63)
434(35.5)38.5(44)21(22)R1/267.2(76)
[ ! ]Values in ( ) are for MJELLS.
[ ! ]Selection of body coloring is available only for MJELLS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MJELLS4-1-B
MJELLS4-1-W
MJELLS4-2-B
MJELLS4-2-W
MJELLS4-M5-B
MJELLS4-M5-W
MJELLS6-1-B
MJELLS6-1-W
MJELLS6-2-B
MJELLS6-2-W
MJELLS6-3-B
MJELLS6-3-W
MJELLS6-M5-B
MJELLS6-M5-W
MJELLS8-1-B
MJELLS8-1-W
MJELLS8-2-B
MJELLS8-2-W
MJELLS8-3-B
MJELLS8-3-W
MJELLS10-1-B
MJELLS10-1-W
MJELLS10-2-B
MJELLS10-2-W
MJELLS10-3-B
MJELLS10-3-W
MJELLS10-4-B
MJELLS10-4-W
MJELLS12-2-B
MJELLS12-2-W
MJELLS12-3-B
MJELLS12-3-W
MJELLS12-4-B
MJELLS12-4-W
MSELL4-1
MSELL4-2
MSELL4-M5
MSELL6-1
MSELL6-2
MSELL6-3
MSELL6-M5
MSELL8-1
MSELL8-2
MSELL8-3
MSELL10-1
MSELL10-2
MSELL10-3
MSELL10-4
MSELL12-2
MSELL12-3
MSELL12-4
MSELL16-3
MSELL16-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Thread Portion Material Applicable Fluid Operating Temperature Range Tube O.D. D (D1)
(φ)
Nominal of connection screw Main Body Color
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C41 (R1/8)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C41 (R1/8)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C42(R1/4)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C42(R1/4)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C4M5B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C4M5W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C61 (R1/8)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C61 (R1/8)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C62(R1/4)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C62(R1/4)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C63(R3/8)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C63(R3/8)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C6M5B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C6M5W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C81 (R1/8)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C81 (R1/8)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C82(R1/4)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C82(R1/4)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C83(R3/8)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C83(R3/8)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C101 (R1/8)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C101 (R1/8)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C102(R1/4)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C102(R1/4)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C103(R3/8)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C103(R3/8)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C104(R1/2)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C104(R1/2)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C122(R1/4)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C122(R1/4)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C123(R3/8)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C123(R3/8)W (White)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C124(R1/2)B (Black)
1 Piece(s)Available

8 Days or more

Fluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C124(R1/2)W (White)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C41 (R1/8)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C42(R1/4)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C4M5B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C61 (R1/8)B (Black)
1 Piece(s)Available

Same day

Stock

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C62(R1/4)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C63(R3/8)B (Black)
1 Piece(s)Available

Same day

Stock

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C6M5B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C81 (R1/8)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C82(R1/4)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C83(R3/8)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C101 (R1/8)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C102(R1/4)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C103(R3/8)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C104(R1/2)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C122(R1/4)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C123(R3/8)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C124(R1/2)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C163(R3/8)B (Black)
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C164(R1/2)B (Black)

Loading...

  1. 1

More Information

Specifications
MJCNLS, MJELLSOther than MJCNLS, MJELLS
Applicable FluidCompressed AirWaterCompressed Air
Operating Temperature Range-15~60°C5~40°C0~60°C
Max. Operating Pressure1MPa0.9MPa
Operating Vacuum Level-100kPa--100kPa
 

Basic Information

Type One-Touch Couplings Body Material Brass Application Standard/Mini
Ring Material PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.