(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Push to Connect Fittings - Bulkhead Unions

Push to Connect Fittings - Bulkhead Unions

Click this image to zoom it.

Move the mouse over the image to zoom

  • Push to Connect Fittings - Bulkhead Unions
  • Push to Connect Fittings - Bulkhead Unions
  • Volume Discount

•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: C36000 Brass (Brass)
•Fitting Type: Union, Equal Dia.

  • inCAD Components

PDFP.2019-3482

Unit examples related to this product
One-Touch Couplings - Bulkhead Unions:Related Image
・Materials
[ M ] Material: Ring: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number
USRDS4-6
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberAWrench Flats HThread Size MxPitchC
(max)
Effective Sectional Area (mm2)Mass (g)
TypeD
MSBUL
MJBULS
430(33)14M12x18.6(7.5)3.2(4)16(20)
631.9(36)17M14x19.4(9.5)11.0(10)22(33)
837(39)19M16x110.6(12.5)25.2(22)31.5(42)
1040.1(44.5)24M20x112.9(18)38.7(30)54.5(75)
1245.8(47)26M22x115.4(21)44.6(35)70.5(92)
[ ! ] Values in ( ) are for MJBULS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MJBULS4
MJBULS6
MJBULS8
MJBULS10
MJBULS12
MSBUL4
MSBUL6
MSBUL8
MSBUL10
MSBUL12
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Thread Portion Material Applicable Fluid Operating Temperature Range Tube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

Fluorine Rubber-Water / Air-15~60°C4
1 Piece(s)Available

8 Days or more

Fluorine Rubber-Water / Air-15~60°C6
1 Piece(s)Available

8 Days or more

Fluorine Rubber-Water / Air-15~60°C8
1 Piece(s)Available

8 Days or more

Fluorine Rubber-Water / Air-15~60°C10
1 Piece(s)Available

8 Days or more

Fluorine Rubber-Water / Air-15~60°C12
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C4
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C6
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C8
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C10
1 Piece(s)Available

8 Days or more

[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C12

Loading...

  1. 1

More Information

One-Touch Couplings - Bulkhead Unions:Related Image
 

Basic Information

Type One-Touch Couplings Application Standard/Mini Fitting Type Union with same diameter

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.