(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Connector KXH (High Speed Type) Rotary One-Touch Fitting【2 Pieces Per Package】

Male Connector KXH (High Speed Type) Rotary One-Touch Fitting
  • Volume Discount

SMC one-touch fitting, male connector: KXH (high speed type).
[Features]
· Low-torque-rotation enabled one-touch fitting for rotating pipes.
· Can be used on rotating and oscillating parts of robots, etc.
· Copper-free (with electroless nickel plating).· Sealant is standard.
[Applications]
· Use for piping at right angles from the female thread part.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KXH04-01S
KXH04-M5
KXH04-M6
KXH06-01S
KXH06-02S
KXH06-M5
KXH06-M6
KXH08-01S
KXH08-02S
KXH08-03S
KXH10-02S
KXH10-03S
KXH10-04S
KXH12-03S
KXH12-04S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection Connection screw

2 Pieces Per Package

1 Pack(s)Available

Quote

-R1/8

2 Pieces Per Package

1 Pack(s)Available

Quote

4M5×0.8

2 Pieces Per Package

1 Pack(s)Available

Quote

4M6×1.0

2 Pieces Per Package

1 Pack(s)Available

Quote

6R1/8

2 Pieces Per Package

1 Pack(s)Available

Quote

6R1/4

2 Pieces Per Package

1 Pack(s)Available

Quote

6M5×0.8

2 Pieces Per Package

1 Pack(s)Available

Quote

6M6×1.0

2 Pieces Per Package

1 Pack(s)Available

Quote

8R1/8

2 Pieces Per Package

1 Pack(s)Available

Quote

8R1/4

2 Pieces Per Package

1 Pack(s)Available

Quote

8R3/8

2 Pieces Per Package

1 Pack(s)Available

Quote

10R1/4

2 Pieces Per Package

1 Pack(s)Available

Quote

10R3/8

2 Pieces Per Package

1 Pack(s)Available

Quote

-R1/2

2 Pieces Per Package

1 Pack(s)Available

Quote

-R3/8

2 Pieces Per Package

1 Pack(s)Available

Quote

-R1/2

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material PBT+PP Seal/O-ring material Standard (NBR)
Thread Portion Material Brass Application Standard/Mini Applicable Fluid Air
Fitting Type For Oscillating Parts、 Rotary Parts For Swivel Part, Rotation Part Rotary Single-Action Pipe Fitting Half Union Number of Connection Tubes(piece) 1

Additional Products in this Category

Tech Support