(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Duct Hose Items - 90 Deg. Elbow

Aluminum Duct Hose Items - 90 Deg. Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Aluminum Duct Hose Items - 90 Deg. Elbow
  • Aluminum Duct Hose Items - 90 Deg. Elbow
  • Volume Discount
  • Lead Time Reduction

Piping parts dedicated for ducts

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

PDFP.2019-3403

Unit examples related to this product
Aluminum Duct Hose Items - 90 Deg. Elbow:Related Image
・Materials
Type[ M ]
Material
[ S ]
Surface Treatment
For Duct HosesFor Aluminum Duct Hoses
HOEMHOAEM1018 Carbon SteelBaked Acrylic Finish
HOESHOAE304 Stainless Steel-

Specifications

Part Number
HOAFM 65
HOFMN 38
HOAEM 50
Part NumberDAA1BD1P.C.D.d1t
TypeNominal Dia.
For Duct Hoses
HOEM
HOES
323242144256444.51.2
383861286366526.6
5050.878358279651.5
6563.590358991.577.52(1.6)
7576.310035941119492
100101.613045124136119
12512714955151162144
150152.417460176188170
[ ! ]The dimensions in ( ) apply to part numbers HOEM.
Part NumberDAA1BD1P.C.D.d1t
TypeNominal Dia.
For Aluminum Duct Hoses
HOAEM
HOAE
383861286366526.61.2
5048.678358279651.5
6563.590358991.577.52(1.6)
757510035941119492
1009813045124136119
11311213850140152134
12512414955151168148
15014917460176193173
[ ! ]The dimensions in ( ) apply to part numbers HOAEM.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOAE38
HOAE50
HOAE65
HOAE75
HOAE100
HOAE113
HOAE125
HOAE150
HOEM38
HOEM50
HOEM65
HOEM75
HOEM100
HOEM125
HOEM150
HOES38
HOES50
HOES65
HOES75
HOES100
HOES125
HOES150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Nominal Diameter Specifications
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-38For Aluminum Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-50For Aluminum Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-65For Aluminum Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-75For Aluminum Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-100For Aluminum Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-113For Aluminum Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-125For Aluminum Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-150For Aluminum Duct Hoses
1 Piece(s)Available

8 Days or more

101018 Carbon SteelBaked Acrylic Paint38For Duct Hoses
1 Piece(s)Available

8 Days or more

101018 Carbon SteelBaked Acrylic Paint50For Duct Hoses
1 Piece(s)Available

8 Days or more

101018 Carbon SteelBaked Acrylic Paint65For Duct Hoses
1 Piece(s)Available

8 Days or more

101018 Carbon SteelBaked Acrylic Paint75For Duct Hoses
1 Piece(s)Available

8 Days or more

101018 Carbon SteelBaked Acrylic Paint100For Duct Hoses
1 Piece(s)Available

8 Days or more

101018 Carbon SteelBaked Acrylic Paint125For Duct Hoses
1 Piece(s)Available

8 Days or more

101018 Carbon SteelBaked Acrylic Paint150For Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-38For Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-50For Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-65For Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-75For Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-100For Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-125For Duct Hoses
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-150For Duct Hoses

Loading...

  1. 1

More Information

■Specifications
· Operating Temperature Range: 0~160°C
[ ! ]For combination with Duct Hoses, see Click here.
[ ! ]Use with Hose Clamps on Click here is recommended.
[ ! ]When selecting together with the Duct Holes and Hose Clamps, be sure of the D dimension of the pluming parts and the I.D. of the Duct Hoses (for cuffed type, the I.D. of the cuff).

Example

Aluminum Duct Hose Items - 90 Deg. Elbow:Related Image
HOANP >> Click here
HOSBS >> Click here
HOAD >> Click here
 

Basic Information

Type Fitting Fitting Type Elbows

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.