(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Plumbing components for aluminum ducts.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
HOAFEM | 1018 Carbon Steel | Acrylic Baking Finish |
HOAFE | 304 Stainless Steel | - |
Part Number | D | A1 | A2 | A3 | t | |
Type | Nominal Dia. | |||||
HOAFEM HOAFE | 38 | 38 | 28 | 41 | 69 | 1.2 |
50 | 48.6 | 35 | 50 | 86.5 | 1.5 | |
65 | 63.5 | 35 | 52.5 | 91 | 2 | |
75 | 75 | 35 | 56 | 95 | ||
100 | 98 | 45 | 73 | 122 | ||
113 | 112 | 50 | 81.5 | 139 | ||
125 | 124 | 55 | 89 | 151.5 | ||
150 | 149 | 60 | 98 | 170 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HOAFE38 |
HOAFE50 |
HOAFE65 |
HOAFE75 |
HOAFE100 |
HOAFE113 |
HOAFE125 |
HOAFE150 |
Loading...
Material | 304 Stainless Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy