(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Valve - PT Tapped, Brass

Needle Valve - PT Tapped, Brass

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Suited for fine adjustment of flow rate of water, oil or air.

  • inCAD Components
Needle Valves - PT Female/Tappeds:Related Image
・Materials
[ M ] Material: Brass [ S ] Surface Treatment: Chrome Plating

Specifications

Part Number
NBPP22
NBPPS33
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc
(PT)
LHH1
TypeNo.
NBCC111/832465
221/436487
333/840

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NBCC11
NBCC22
NBCC33
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length
(mm)
Height
(mm)
No.
1 Piece(s)Available

8 Days or more

1/81/8324611
1 Piece(s)Available

8 Days or more

1/41/4364822
1 Piece(s)Available

8 Days or more

3/83/8404833

Loading...

  1. 1

More Information

Needle Valves - PT Female/Tappeds:Related Image
Specifications
Applicable FluidWater, Air, Oil
Operating Temperature Range-10~80˚C (No Freezing)
Max. Operating Pressure0.98MPa
 

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Type Body Material Brass
Operation Method Manual Supply Side, Connection Type RC (PT) Operating Temperature Range(℃) -10::80
Material of ball seat No Handle Shape Knurled Handle Control Side, Connection Type RC (PT)
Handle diameter(φ) 30

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.