(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compact Ball Valves enabling smooth Open/Close operations due to light torque.
Part Number
Configured Part Number is shown.
BBPTS21F
Part Number |
NSBCC33 |
Part Number | T R(PT) | F G(PF) | L | |
Type | No. | |||
BBPTS | 11F | 1/8 | 1/8 | 43 |
12F | 1/8 | 1/4 | ||
21F | 1/4 | 1/8 | ||
22F | 1/4 | 1/4 | ||
32F | 3/8 | 1/4 | ||
33F | 3/8 | 3/8 | 53 | |
43F | 1/2 | 3/8 | ||
[ ! ]Height of 33F and 43F is 32. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Applicable Fluid | Water, Air, Oil |
Operating Temperature Range | -10~80˚C (No Freezing) |
Max. Operating Pressure | 0.98MPa |
Valve Type | Compact Ball Valves | Ball Valve Type | Standard bore | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Main Body Shape | Straight Type | Body Material | Brass | Operation Method | Manual |
Supply Side, Connection Type | R (PT) | Operating Temperature Range(℃) | -10::80 | Material of ball seat | PTFE |
Handle Shape | Knurled Handle | Control Side, Connection Type | G(PF) | Height(mm) | 31 |
Handle diameter(Ø) | 19 |
Please check the type/dimensions/specifications of the part BBPTS21F in the Ball Valves - Compact, Brass, Knurled, PT Threaded, PF Male series.
Part Number |
---|
BBPTS11F |
BBPTS12F |
BBPTS22F |
BBPTS32F |
BBPTS33F |
BBPTS43F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy