(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Couplers - Socket, Nut Tightening (Part Numbers)

Air Couplers - Socket, Nut Tightening

Click this image to zoom it.

Move the mouse over the image to zoom

Air Couplers - Standard, Socket, Nut Tightening:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
MCSCNSteelChrome Plating

Specifications

Part Number
MCSCS10
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberLBH1Mass (g)
TypeNo.
MCSCN864.54.517105
1064.55.317106
1265.57.519112

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCSCN8
MCSCN10
MCSCN12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull length L
(mm)
Applicable Tube O.D.
(φ)
1 Piece(s)Available

8 Days or more

1064.58
1 Piece(s)Available

8 Days or more

1064.510
1 Piece(s)Available

8 Days or more

1065.512

Loading...

  1. 1

More Information

Specifications
TypeSockets Sockets - High Flow Rate Type
Applicable FluidAir / Water (Stainless Steel Type) Air
Operating Temperature Range-20~80°C -20~60°C
Max. Operating Pressure1.5MPa 1.5MPa
Pressure Resistant2.0MPa 2.0MPa
Seal MaterialNitrile Rubber
Structure of ValveSingle Passage Opening Closing Type (Only socket has valve structure)
 

Basic Information

Type Standard Material Steel Applicable Fluid Air
Male/Female Sockets Thread Type Nut Tightening Type Operating Environment, Applications Standard
Operating Temperature Range(℃) -20::80 Max. Operating Pressure(MPa) ::1.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.