(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Copper Pipe Fittings - Union, Threaded End, Selectable Thread

Copper Pipe Fittings - Union, Threaded End, Selectable Thread

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Tube Material: Copper
•Connection Thread Type: R
•Connection Type: Pipe to Thread Insert

  • inCAD Components
Copper Pipe Fittings - Union, Threaded End, Selectable Thread:Related Image
・Materials
[ M ] Material: Brass
[ ! ]Ring included (part number: DKRG)

Specifications

Part Number-T
DKPT8-2
Part NumberT
R (PT)
T
R(PT)
Approx.
L
L1L2T1
G(PF)
Square
TypeApplicable Pipe O.D. DMain BodyNut
DKPT311/828591/81212
21/4326121/81412
411/828591/81212
21/4326121/81412
511/828591/81212
21/4326121/81412
611/833691/41416
21/4366121/41616
33/8398131/41916
811/833691/41416
21/4366121/41616
33/8398131/41916
1021/4408123/81919
33/8418133/81919
41/24610163/82219
1221/44610121/22224
33/84710131/22224
41/25010161/22424
1433/84810131/22224
41/25110161/22424
1533/85010135/82427
41/25411165/82727
1633/85010135/82427
41/25411165/82727

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DKPT3-1
DKPT3-2
DKPT4-1
DKPT4-2
DKPT5-1
DKPT5-2
DKPT6-1
DKPT6-2
DKPT6-3
DKPT8-1
DKPT8-2
DKPT8-3
DKPT10-2
DKPT10-3
DKPT10-4
DKPT12-2
DKPT12-3
DKPT12-4
DKPT14-3
DKPT14-4
DKPT15-3
DKPT15-4
DKPT16-3
DKPT16-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal
1 Piece(s)Available

8 Days or more

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

Same day

Stock

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

Same day

Stock

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

Same day

Stock

101/8B(6A)
1 Piece(s)Available

Same day

Stock

101/4B(8A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days

Stock

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

8 Days

Stock

103/8B(10A)
1 Piece(s)Available

Same day

Stock

101/4B(8A)
1 Piece(s)Available

Same day

Stock

103/8B(10A)
1 Piece(s)Available

Same day

Stock

101/2B(15A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

Same day

Stock

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)

Loading...

  1. 1

More Information

Fitting Specifications
Applicable FluidAir, Water, Industrial Oil
Normal Operating Pressure3.5MPa
Max. Operating Pressure7.0MPa
Operating Temperature Range-20~150˚C (No Freezing)

Example

Copper Pipe Fittings - Union, Threaded End, Selectable Thread:Related Image
· Pin-Ring Joint is available when thin metal pipes and hard tubes are used with Copper Pipe Fittings. >> Click here
· As annealed copper pipes are soft, use Annealed Copper Pipe Fittings, instead of this Ring Type coupling. >> Click here
 

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 7.0 - MPa Operating Temperature Range -20::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Thread Type R Tube Material Copper Pipe

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.