(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Copper Pipe Fittings - Elbow, 90 Deg., Threaded (Part Numbers)

Copper Pipe Fittings - Elbow, 90 Deg., Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Tube Material: Copper
•Connection Thread Type: R
•Connection Type: Pipe to Thread Insert

  • inCAD Components
Copper Pipe Fittings - Elbow, 90 Deg., Threaded:Related Image
・Materials
[ M ] Material: Brass
[ ! ]Ring included (part number: DKRG)

Specifications

Part Number-T
DKPT8-2
Part NumberT
R (PT)
T
R(PT)
L1Approx. L2T1
G(PF)
Square
TypeApplicable Pipe O.D. DMain BodyNut
DKLPT311/820251/81212
21/425271/81612
411/820251/81212
21/425271/81612
511/820251/81212
21/425271/81612
611/822311/41616
21/425311/41616
33/828331/41916
811/822311/41616
21/425311/41616
33/828331/41916
1021/427353/81919
33/828353/81919
41/234383/82419
1221/430421/22424
33/831421/22424
41/234421/22424
1433/831431/22424
41/234431/22424
1533/831455/82427
41/234455/82427
1633/831455/82427
41/234455/82427

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DKLPT3-1
DKLPT3-2
DKLPT4-1
DKLPT4-2
DKLPT5-1
DKLPT5-2
DKLPT6-1
DKLPT6-2
DKLPT6-3
DKLPT8-1
DKLPT8-2
DKLPT8-3
DKLPT10-2
DKLPT10-3
DKLPT10-4
DKLPT12-2
DKLPT12-3
DKLPT12-4
DKLPT14-3
DKLPT14-4
DKLPT15-3
DKLPT15-4
DKLPT16-3
DKLPT16-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal
1 Piece(s)Available

8 Days or more

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

8 Days or more

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

8 Days or more

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

Same day

Stock

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

Same day

Stock

101/8B(6A)
1 Piece(s)Available

Same day

Stock

101/4B(8A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

Same day

Stock

101/4B(8A)
1 Piece(s)Available

Same day

Stock

103/8B(10A)
1 Piece(s)Available

Same day

Stock

101/2B(15A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

Same day

Stock

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)

Loading...

  1. 1

More Information

Fitting Specifications
Applicable FluidAir, Water, Industrial Oil
Normal Operating Pressure3.5MPa
Max. Operating Pressure7.0MPa
Operating Temperature Range-20~150˚C (No Freezing)

Example

Copper Pipe Fittings - Elbow, 90 Deg., Threaded:Related Image
· Pin-Ring Joint is available when thin metal pipes and hard tubes are used with Copper Pipe Fittings. >> Click here
· As annealed copper pipes are soft, use Annealed Copper Pipe Fittings, instead of this Ring Type coupling. >> Click here
 

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 7.0 - MPa Operating Temperature Range -20::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Thread Type R Tube Material Copper Pipe

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.