(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adaptors - 90° Elbow Fitting, Female, PT Threaded, PF Threaded

Hydraulic Hose Adaptors - 90° Elbow Fitting, Female, PT Threaded, PF Threaded

Click this image to zoom it.

  • Hydraulic Hose Adaptors - 90° Elbow Fitting, Female, PT Threaded, PF Threaded
  • Hydraulic Hose Adaptors - 90° Elbow Fitting, Female, PT Threaded, PF Threaded
  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - 90 Deg. Elbow, Female, PT Threaded, PF Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCLPF1025 Carbon SteelTrivalent Chromate
YCLPFS304 Stainless Steel-

Specifications

Part Number
YCLPT11
Part NumberT
R(PT)
F
G(PF)
L1L212
TypeNo.
YCLPF
YCLPFS
11F1/81/821181411
12F1/81/422211413
13F1/83/824251415
21F1/41/822191511
22F1/41/425211713
23F1/43/827251715
31F3/81/830212011
32F3/81/430232013
33F3/83/830252015
34F3/81/232302018
44F1/21/236302418
46F1/23/438342420
64F3/41/242322818
66F3/43/443352820

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCLPF11F
YCLPF12F
YCLPF13F
YCLPF21F
YCLPF22F
YCLPF23F
YCLPF32F
YCLPF33F
YCLPF34F
YCLPF44F
YCLPF46F
YCLPF64F
YCLPF66F
YCLPFS11F
YCLPFS12F
YCLPFS21F
YCLPFS22F
YCLPFS23F
YCLPFS32F
YCLPFS33F
YCLPFS34F
YCLPFS44F
YCLPFS46F
YCLPFS64F
YCLPFS66F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/8G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/4G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/4G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/8G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/8G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/2G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/2G3/4
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/4G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/4G3/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2G3/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/4G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/4G3/4

Loading...

  1. 1

More Information

■Specifications Applicable Fluid Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Shape 90° Elbow Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT
Connecting Thread Type M2 PF Shape Elbow, Female

Additional Products in this Category

Complementary Products

Tech Support