(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Union Reusable Fitting, Tapered Male, A Type

Hydraulic Hose Adapters - Union Reusable Fitting, Tapered Male, A Type
  • Volume Discount

[Features]
· A reusable fitting is a fitting attached by simply twisting onto a hose.
· Can be assembled on-site and reused after removal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-PT-02
A-PT-03
A-PT-04
A-PT-04-S
A-PT-05
A-PT-06
A-PT-06-S
A-PT-08
A-PT-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
1 Piece(s)Available

8 Days or more

Steel1/83.68.32.8
1 Piece(s)Available

8 Days or more

Steel1/44.810.43.4
1 Piece(s)Available

8 Days or more

Steel1/46.312.4~12.55.0
1 Piece(s)Available

16 Days or more

[Stainless Steel] 304 Stainless Steel1/46.312.4~12.55.0
1 Piece(s)Available

13 Days or more

Steel3/87.913.86.0
1 Piece(s)Available

11 Days or more

Steel3/89.516.0~16.17.0
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3/89.516.0~16.17.0
1 Piece(s)Available

10 Days or more

Steel1/212.719.8~19.99.6
1 Piece(s)Available

10 Days or more

Steel3/419.026.216.5

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread x Other
Types of connection R(PT) Connection Type Second Ryuzaburu 3130・3000 Hose Applicable

Additional Products in this Category

Tech Support