(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adaptors - 45° Elbow Fitting, Female, PT Threaded, PF Threaded

Hydraulic Hose Adaptors - 45° Elbow Fitting, Female, PT Threaded, PF Threaded
  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - 45 Deg. Elbow, Female, PT Threaded, PF Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCWPF1025 Carbon SteelTrivalent Chromate
YCWPFS304 Stainless Steel-

Specifications

Part Number
YCLPT11
Part NumberT
R(PT)
F
G(PF)
L1L212
TypeNo.
YCWPF
YCWPFS
11F1/81/818171211
22F1/41/421211313
33F3/83/823231515
44F1/21/229281818

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCWPF11F
YCWPF22F
YCWPF33F
YCWPF44F
YCWPFS11F
YCWPFS22F
YCWPFS33F
YCWPFS44F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/2G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2G1/2

Loading...

  1. 1

More Information

■Specifications Applicable Fluid Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Shape 45° Elbow Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT
Connecting Thread Type M2 PF Shape 45° Elbow, Female

Additional Products in this Category

Complementary Products

Tech Support