(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Ferrule Both Ends, Elbow

Sanitary Pipe Fittings - Ferrule Both Ends, Elbow

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The fitting product line-up has become more various.

Sanitary Pipe Fittings - Ferrule Both Ends, Elbow:Related Image
・Materials
Type[ M ]Material
SNBE304 Stainless Steel
SNBES316L Stainless Steel

Specifications

Part Number-L
SNPAA1S
SNBES8A
SNBTD2S-1S
-

150

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberABLH
TypeNo.
SNBES8A34.0 27.5 55 72
10A
15A
SNBE
SNBES
1S50.5 43.5 55 80.3
1.5S50.5 43.5 70 95.3
2S64.0 56.5 82 114
2.5S77.5 70.5 105 143.8
3S91.0 83.5 110 155.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNBE1S
SNBE1.5S
SNBE2S
SNBE2.5S
SNBE3S
SNBES1S
SNBES1.5S
SNBES2S
SNBES2.5S
SNBES3S
SNBES8A
SNBES10A
SNBES15A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S3.0S72.3
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S3.0S72.3
1 Piece(s)Available

8 Days or more

10316L Stainless Steel8A~15A8A10.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel8A~15A10A14
1 Piece(s)Available

8 Days or more

10316L Stainless Steel8A~15A15A17.5

Loading...

  1. 1

Example

Sanitary Pipe Fittings - Ferrule Both Ends, Elbow:Related Image
Gasket (SNGS >> Click here)
Clamp (SNCP >> Click here)
 

Basic Information

Type Fitting Fitting Shape Elbow Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Ferrule Dia., Center Equal Dia. / concentric Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.