(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.
Part Number
Configured Part Number is shown.
ZXS-W-2.5S-SU6L
Type | [Fitting] Weld-On Fittings | Fitting Shape | [Cross] Cross |
---|---|---|---|
Connection Type (between Equal Type/Dia. Fittings) | Weld-On | Combination of Tee and Cross at Connecting Part (A-B-C) | [Common for All Ports] Cross |
Dia., Center | Equal Dia. / concentric | Metal Piece(Fittings etc.,) Material | 316L Stainless Steel |
Range of Nominal Outside Diameter | 2.5S~4.5S | Nominal Outside Diameter(Ø) | 2.5S |
Surface Finish | [Inner and Outer Surface Grinding] #320~#400 (buffing Polish finishing) | - | - |
Type | Weld-On Fittings | Fitting Shape | Cross | Connection Type (between Equal Type/Dia. Fittings) | Weld-On |
---|---|---|---|---|---|
Combination of Tee and Cross at Connecting Part (A-B-C) | Cross | Dia., Center | Equal Dia. / concentric | Metal Piece(Fittings etc.,) Material | 316L Stainless Steel |
Range of Nominal Outside Diameter | 2.5S~4.5S | Nominal Outside Diameter(Ø) | 2.5S | Surface Finish | #320~#400 (buffing Polish finishing) |
Please check the type/dimensions/specifications of the part ZXS-W-2.5S-SU6L in the Cross - Weld-on, ZXS Series, Sanitary Fittings series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy