(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union, Long, Male, Threaded, Low Pressure

Pipe Fitting - Union, Long, Male, Threaded, Low Pressure

Click this image to zoom it.

  • Volume Discount
  • New Pricing

•Material : 304 Stainless Steel, SGP
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Both Long Nipple
•Connection Thread Type M1 : R
For complete product overview and details on Long Nipple Low Pressure Pipe Fitting (MISUMI) see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - Long Nipples:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGPNPRSGPHot Zinc Plating
SUTNPR304 Stainless Steel-

Specifications

Part Number-L
SGPPT8A
SGPNPR8A

-

75
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number(L)R
(PT)
(D)(d)SGPNPRSUTNPR
TypeNo.SGPNPRSUTNPRSGPNPRSUTNPRL50L75L100L125L50L75L100L125
SGPNPR
SUTNPR
6A50
75

100
125
1/810.5-6.2-120170210240----
8A1/413.413.89.29.4120170210240130180210260
10A3/817.417.312.912.7120170210240130180210260
15A1/221.921.716.516.1120170210240180210240320
20A3/427.227.221.521.4160210270340190230280360
* The dimension D of SGPNPR has a tolerance of +0.5 mm.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPNPR6A-50
SGPNPR6A-75
SGPNPR6A-100
SGPNPR6A-125
SGPNPR8A-50
SGPNPR8A-75
SGPNPR8A-100
SGPNPR8A-125
SGPNPR10A-50
SGPNPR10A-75
SGPNPR10A-100
SGPNPR10A-125
SGPNPR15A-50
SGPNPR15A-75
SGPNPR15A-100
SGPNPR15A-125
SGPNPR20A-50
SGPNPR20A-75
SGPNPR20A-100
SGPNPR20A-125
SUTNPR8A-50
SUTNPR8A-75
SUTNPR8A-100
SUTNPR8A-125
SUTNPR10A-50
SUTNPR10A-75
SUTNPR10A-100
SUTNPR10A-125
SUTNPR15A-50
SUTNPR15A-75
SUTNPR15A-100
SUTNPR15A-125
SUTNPR20A-50
SUTNPR20A-75
SUTNPR20A-100
SUTNPR20A-125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Surface Treatment Length L
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/8B(6A)Hot Zinc Plating50
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/8B(6A)Hot Zinc Plating75
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/8B(6A)Hot Zinc Plating100
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/8B(6A)Hot Zinc Plating125
1 Piece(s)Available

Same day

Stock

10[Steel] SGP1/4B(8A)Hot Zinc Plating50
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/4B(8A)Hot Zinc Plating75
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/4B(8A)Hot Zinc Plating100
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/4B(8A)Hot Zinc Plating125
1 Piece(s)Available

8 Days or more

10[Steel] SGP3/8B(10A)Hot Zinc Plating50
1 Piece(s)Available

8 Days or more

10[Steel] SGP3/8B(10A)Hot Zinc Plating75
1 Piece(s)Available

8 Days or more

10[Steel] SGP3/8B(10A)Hot Zinc Plating100
1 Piece(s)Available

8 Days or more

10[Steel] SGP3/8B(10A)Hot Zinc Plating125
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/2B(15A)Hot Zinc Plating50
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/2B(15A)Hot Zinc Plating75
1 Piece(s)Available

8 Days or more

10[Steel] SGP1/2B(15A)Hot Zinc Plating100
1 Piece(s)Available

Same day

Stock

10[Steel] SGP1/2B(15A)Hot Zinc Plating125
1 Piece(s)Available

8 Days or more

10[Steel] SGP3/4B(20A)Hot Zinc Plating50
1 Piece(s)Available

8 Days or more

10[Steel] SGP3/4B(20A)Hot Zinc Plating75
1 Piece(s)Available

8 Days or more

10[Steel] SGP3/4B(20A)Hot Zinc Plating100
1 Piece(s)Available

8 Days or more

10[Steel] SGP3/4B(20A)Hot Zinc Plating125
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/4B(8A)No50
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/4B(8A)No75
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/4B(8A)No100
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/4B(8A)No125
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)No50
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)No75
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)No100
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)No125
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)No50
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)No75
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)No100
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)No125
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)No50
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)No75
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)No100
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)No125

Loading...

  1. 1

More Information

Operating Conditions of Fittings
Fluid StateMax. Operating Pressure (Mpa)
Steam, Air, Gas, Oil: Up to 300°C1.0
Steam, Air, Oil, Pulsating Water: Up to 200°C1.4
Static Flow Water: Up to 120°C2.0
*Pulsating Water is a stream of water that is generated under steady operating conditions and variation of pressure and flow rate occurs in cycles (Except for transitional change).
*Static Flow Water is a non-pulsating stream of water.
*As fittings are cast products, ( ) dimensions such as (D) and (L2) are for reference, not guaranteed.
 

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Both Long Nipple
Connection Thread Type M1 R Applicable Fluid Pulsating water and static water / Air / Steam / Gas / Oil Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.