(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Push to Connect Fittings - Stainless Steel, Union 90° Elbow

Push to Connect Fittings - Stainless Steel, Union 90° Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

All Stainless Steel One-Touch Couplings.

One-Touch Couplings - All Stainless Steel, Union 90 Deg. Elbow:Related Image
・Materials
[ M ] Material: 316 Stainless Steel (Gasket: Fluoro-rubber)

Specifications

Part Number
UNSTLS8
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberAPMass
(g)
TypeD
UNEBLS4191223.2
621.51223.1
8241432.5
1027.51757.1
123022107.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UNEBLS4
UNEBLS6
UNEBLS8
UNEBLS10
UNEBLS12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

More Information

One-Touch Couplings - All Stainless Steel, Union 90 Deg. Elbow:Related Image
* When using with water, keep the surge pressure to below max. pressure rating. For water, Inserts for Soft Tubes (>> Click here PUIT, PUSIT) must be used.
 

Basic Information

Type One-Touch Couplings Body Material 316 Stainless Steel Seal Material Fluorine Rubber
Thread Portion Material No Thread Part Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Union Elbows Operating Temperature Range -15::120°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.