(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Miniature, Union Elbow

Push to Connect Fittings - Miniature, Union Elbow

Click this image to zoom it.

  • Volume Discount

Miniature One-Touch Coupling with Applicable Tube O.D. Dia.4~6mm

  • inCAD Components

Part Number

Configured Part Number is shown.

Miniature One-Touch Couplings - Union Elbow:Related Image
・Materials
[ M ] Material: Polybutylene Terephthalate

Specifications

Part Number-Nominal Dia.
MNCN4
MNUN6
-
M5
Part NumberPEFMass
(g)
TypeD
MNCLYL4813.14.82.3
610.51593.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MNCLYL4
MNCLYL6
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)

Loading...

  1. 1

More Information

Miniature One-Touch Couplings - Union Elbow:Related Image

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material No Thread Part
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Union Elbows Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.