(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Vaccum Pipe Fittings - Reducer

Vaccum Pipe Fittings - Reducer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: Fitting
•Fitting Type: Reducers
•Material: 304 Stainless Steel

Vaccum Pipe Fittings - Reducer:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
FRNWF16
Part NumberA1A2BC
TypeNo.
FRNWJ25-10403013.8 10.0
25-16403021.7 17.5
40-16553021.7 17.5
40-255540 27.2 23.0
50-25754027.223.0
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNWJ25-10
FRNWJ25-16
FRNWJ40-16
FRNWJ40-25
FRNWJ50-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Flange Size (Nominal) Small Diameter Side Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)

8 Days or more

10251013.810
1 Piece(s)

8 Days or more

10251621.717.5
1 Piece(s)

8 Days or more

10401621.717.5
1 Piece(s)

8 Days or more

10402527.223
1 Piece(s)

8 Days or more

10502527.223

Loading...

  1. 1
 

Basic Information

Type Fitting Fitting Type Reducer Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.