(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vaccum Pipe Fittings - Flanged

Vaccum Pipe Fittings - Flanged

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Flange
•Flange Shape: Standard
•Flange Type: Short
•Material: 304 Stainless Steel

Vaccum Pipe Fittings - Flanged:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
FRNWF16
Part NumberABCDL
TypeNo.
FRNWF10 3012.210.013.820
163017.217.521.7
254026.223.027.2
405541.237.142.7
507552.254.960.5

For some sizes of NW Flanged type, the actual groove shape may be different from that shown on the drawing.
For orders larger than indicated quantity, please check with WOS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNWF10
FRNWF16
FRNWF25
FRNWF40
FRNWF50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)Available

8 Days or more

101013.810
1 Piece(s)Available

8 Days or more

101621.717.5
1 Piece(s)Available

8 Days or more

102527.223
1 Piece(s)Available

8 Days or more

104042.737.1
1 Piece(s)Available

8 Days or more

105060.554.9

Loading...

  1. 1
 

Basic Information

Type Flange Flange Shape Standard Flange Type Short
Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.